Hole Saw Insert

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3492000
3494000
3767000
3768000
3770000
3772000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)

10.61 €

1 Available 7 Days 35

15.96 €

1 Available 7 Days 68

7.83 €

1 8 Days 25

8.39 €

1 7 Days 32

11.68 €

1 Available 8 Days 40

11.19 €

1 7 Days 60

Loading...

  1. 1

Basic information

Material (drill bit) HSS bimetal Product type Hole saw insert Working length(mm) 40

Tech Support