Tapping head

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05931
05932
05933
05934
05935
05936
05937
05971
05972
05973
05974
05975
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Overall Length (L)
(mm)
Bore type DIN standard Gradient
(mm)
Thread length
(mm)
Thread type Tool holder (drill)

5.05 €

1 Available 3 Days M333Suitable for through holesDIN 31260.5-metric|M31/4" (6.3 mm)

5.05 €

1 Available 3 Days M435Suitable for through holesDIN 31260.7-metric|M41/4" (6.3 mm)

6.32 €

1 Available 3 Days M536Suitable for through holesDIN 31260.8-metric|M51/4" (6.3 mm)

6.87 €

1 Available 3 Days M6-Suitable for through holesDIN 31261-metric|M61/4" (6.3 mm)

9.00 €

1 Available 3 Days M840Suitable for through holesDIN 31261.25-metric|M81/4" (6.3 mm)

9.52 €

1 Available 3 Days M1041Suitable for through holesDIN 31261.5-metric|M101/4" (6.3 mm)

35.52 €

1 Available 28 Days M3 / M4 / M5 / M6 / M8 / M10-For clearance holesDIN 3126--metric|M3 - M101/4" (6.3 mm)

15.96 €

1 Available 20 Days Mf125110 x 5 mm.-1.516.5metric (precision)|M12 x 1.5-

24.60 €

1 Available 82 Days Mf165114.5mm-1.516.5metric (precision)|M16 x 1.5-

31.21 €

1 Available 3 Days Mf205118.5 mm-1.516.5metric (precision)|M20 x 1.5-

42.41 €

1 Available 20 Days Mf255123.5 mm-1.516.5metric (precision)|M25 x 1.5-

67.43 €

1 Available 3 Days Mf325130.5 mm-1.516.5metric (precision)|M32 x 1.5-

Loading...

  1. 1

Basic information

Material (drill bit) HSS Product type Tapping head Thread handedness Right hand cutting

Tech Support