Soft-Face Hammer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1603299
1603396
8724070
8724150
8724310
8728220
8728300
8728490
8728570
8805310
8821270
8828950
8829090
8829170
8829250
8829410
8867690
8867770
8867850
8867930
8868070
8868150
8868230
8868310
8868580
8868660
8868740
8868820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head (diameter)
(mm)
Overall Length
(mm)
Head material Handle material Hammer features Material (handle) Material (hammer head) Weight
(g)

40.89 €

1 Available 3 Days 30305-----460

46.76 €

1 Available 3 Days 35310-----690

42.41 €

1 Available 3 Days 25270PolyamideOtherKickback-freeSteel--

147.48 €

1 Available 3 Days -335OtherOther-SteelPVC-

56.55 €

1 Available 14 Days -290OtherGlass Fiber--PVC-

35.52 €

1 Available 3 Days 25305-----300

100.51 €

1 Available 14 Days -370OtherHickory--PVC-

191.76 €

1 Available 14 Days -880OtherHickory--PVC-

294.79 €

1 Available 6 Days -1000OtherHickory--PVC-

14.89 €

1 Available 3 Days --------

12.73 €

1 Available 3 Days --------

40.89 €

1 Available 3 Days 30290PolyamideOtherKickback-freeSteel--

44.59 €

1 Available 3 Days 35295PolyamideOtherKickback-freeSteel--

44.59 €

1 Available 3 Days 40300PolyamideOtherKickback-freeSteel--

56.55 €

1 Available 3 Days 50310PolyamideOtherKickback-freeSteel--

56.55 €

1 Available 3 Days 45305PolyamideOtherKickback-freeSteel--

60.89 €

1 Available 14 Days -305OtherGlass Fiber--PVC-

65.25 €

1 Available 14 Days -310OtherGlass Fiber--PVC-

67.43 €

1 Available 3 Days -315OtherGlass Fiber--PVC-

74.28 €

1 Available 14 Days -320OtherGlass Fiber--PVC-

80.83 €

1 Available 3 Days -325OtherGlass Fiber--PVC-

114.71 €

1 Available 14 Days -335OtherGlass Fiber--PVC-

35.52 €

1 Available 3 Days 30330-----470

34.44 €

1 Available 3 Days 35335-----590

40.89 €

1 Available 3 Days 40360-----730

48.93 €

1 Available 14 Days -365OtherHickory--PVC-

50.03 €

1 Available 3 Days 50370-----1020

87.39 €

1 Available 14 Days -370OtherHickory--PVC-

Loading...

  1. 1

Basic information

Product Type Soft Hammer (Resin Head)

Tech Support