Precision Tweezers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
92 08 78 ESD
92 08 79 ESD
92 22 04
92 22 06
92 22 07
92 22 12
92 22 13
92 22 35
92 23 05
92 28 69 ESD
92 28 70 ESD
92 28 71 ESD
92 28 72 ESD
92 32 29
92 34 36
92 34 37
92 38 75 ESD
92 52 23
92 58 74 ESD
92 64 43
92 69 84
92 72 45
92 78 77 ESD
92 84 18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Main Body Material Overall Length
(mm)
Width
(mm)
Jaw width
(mm)
Material (details) Material Material properties Tip shape (tweezers) Tip size
(mm)
Type Type (misc.) Weight
(g)

22.23 €

1 3 Days -Stainless Steel120--Chrome/nickel steel. stainless steel. anti-magnetic. electrically conductiveChrome nickel steelrust-proofFlat. curved (40°)--ESD. SMD. angled 45°20

20.77 €

1 9 Days RoundStainless Steel120--Chrome/nickel steel. stainless steel. anti-magnetic. electrically conductiveChrome nickel steelrust-proof---ESD straight. to grasp horizontal cylindrical components with dia. 1.0 mm20

14.13 €

1 3 Days -Stainless Steel120--Stainless steel. anti-magnetic (18/10)Chrome nickel steelrust-proofPointed-92 22 04-20

14.13 €

1 3 Days -Stainless Steel120--Stainless steel. anti-magnetic (18/10)Chrome nickel steelrust-proofPointed---20

14.74 €

1 3 Days -Stainless Steel115--Stainless steel. anti-magnetic. acid-proofChrome nickel steelrust-proofPointed---10

16.86 €

1 9 Days -Stainless Steel105--Stainless steel. anti-magneticChrome nickel steelrust-proofExtra pointy--Straight shape10

16.94 €

1 9 Days -Stainless Steel135--Stainless steel. anti-magnetic. acid-proofChrome nickel steelrust-proofExtra pointy--Straight. American shape20

16.04 €

1 9 Days -Stainless Steel155--Chrome/nickel steel. stainless steel. anti-magnetic. acid-proofChrome nickel steelrust-proofPointed--Straight20

25.09 €

1 9 Days -Titanium120--Titanium. stainless steel. anti-magnetic. acid-proof-rust-proofPointed---10

14.86 €

1 3 Days -Stainless Steel130--Chrome/nickel steel. stainless steel. anti-magnetic. electrically conductiveChrome nickel steelrust-proofPointed. robust--ESD straight. robust tips20

16.09 €

1 3 Days -Stainless Steel110--Chrome/nickel steel. stainless steel. anti-magnetic. electrically conductiveChrome nickel steelrust-proofPointed. fine--ESD straight. fine tips10

17.59 €

1 9 Days -Stainless Steel110--Chrome/nickel steel. stainless steel. anti-magnetic. electrically conductiveChrome nickel steelrust-proofExtra pointy--ESD straight. needle-fine tips10

17.59 €

1 3 Days -Stainless Steel135--Chrome/nickel steel. stainless steel. anti-magnetic. electrically conductiveChrome nickel steelrust-proofExtra pointy--ESD straight. long tips20

18.24 €

1 9 Days -Stainless Steel120--Stainless steel. anti-magneticChrome nickel steelrust-proofSickle-shape. curved (45°). extra fine--Angled 45°. sickle-shaped tips20

14.13 €

1 3 Days -Other155--Spring steel. high-strength. nickel platedSpring steelnickel platedPointed. curved (45°)--Angled 45°20

11.27 €

1 3 Days -Other155--Spring steel. high-strength. painted blackSpring steel-Pointed. curved (45°)--Angled 45°20

19.10 €

1 3 Days -Stainless Steel120--Chrome/nickel steel. stainless steel. anti-magnetic. electrically conductiveChrome nickel steelrust-proofSickle-shape. curved (45°)--ESD angled 45°. sickle-shaped tips20

15.03 €

1 3 Days -Stainless Steel12022Chrome/nickel steel. stainless steel. anti-magnetic. acid-proofChrome nickel steelrust-proofFlat. round292 52 23Round tips20

16.94 €

1 3 Days -Stainless Steel12022Chrome/nickel steel. stainless steel. anti-magnetic. electrically conductiveChrome nickel steelrust-proofFlat. round2-ESD straight. round tips20

11.16 €

1 3 Days -Other12033Spring steel. high-strength. nickel platedSpring steelnickel platedBlunt392 64 43Wide. round tips. straight. finely serrated gripping surfaces20

2.53 €

1 3 Days -Other130-3.5-Plastic-Trapezoidal---19

15.14 €

1 9 Days -Stainless Steel1453.53.5Chrome/nickel steel. stainless steel. anti-magnetic. acid-proofChrome nickel steelrust-proofBlunt3.592 72 45Wide. round tips. straight. serrated30

16.94 €

1 3 Days -Stainless Steel1453.53.5Chrome/nickel steel. stainless steel. anti-magnetic. electrically conductiveChrome nickel steelrust-proofBlunt3.5-ESD straight. round tips 3.5 mm30

11.81 €

1 3 Days -Other125---Spring steelnickel platedSquare--Square tips20

Loading...

  1. 1

Basic information

Product type Precision tweezers

Tech Support