Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
92 94 91 |
92 95 89 |
92 95 90 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip shape (tweezers) | Type | Type (misc.) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
17.96 € | 1 | 3 Days | Trapezoidal | 92 94 91 | Straight | 40 | ||
18.89 € | 1 | 3 Days | - | 92 95 89 | Straight with grip plates | 30 | ||
18.89 € | 1 | 3 Days | Pointed. slim. curved (45°) | 92 95 90 | 45° with grip plates | 30 |
Loading...
Main Body Material | Other | Overall Length(mm) | 160 | Material (details) | Spring steel. high-strength. nickel plated |
---|---|---|---|---|---|
Material | Spring steel | Material properties | nickel plated | Product type | Soldering tweezers |