Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Cable diameter (mm) | Clamp diameter (max.) (mm) | Cutting hardness (HRC) | DIN standard | Edge hardness (HRC) | EN standard | Jaw shape | Manufacturer part # | Matches bore diameter (mm) | Matching bore diameter | Material (details) | Material properties | Pliers features | Positon | Product type | Range (in inches) | Range (max.) (mm) | Range of use (pliers) | Shaft Ø (mm) | Span (clamping jaws) (mm) | Spanner size | Spanner size (mm) | Standards | Suitable for | Suitable for shaft diameters of | Tip shape | Type | Type (misc.) | Weight (g) | Wingspan | Wire hardness (max.) | Wire hardness (max.) (mm²) | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) (mm) | Wire hardness piano wire (max.) (mm) | Wire hardness (max.) soft wire (mm) | Wire hardness (max.) medium wire (mm) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.99 € | 1 | 3 Days | 140|180 | - | - | - | DIN 5254-A|DIN 5256-C | - | - | - | 00 19 57 | 12 - 25/19 - 60 | 12-25 mm|19-60 mm | - | tempered | - | - | Circlip pliers set | - | - | - | 10 - 25/19 -60 | - | - | - | - | Outer and inner rings | 10-25 mm|19-60 mm | Straight | 00 19 57 | - | 670 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
128.00 € | 1 | Quote | 140|180|165 | - | - | - | DIN 5254-A|DIN 5254-B|DIN 5256-C|DIN 5256-D | - | - | - | 00 20 01 V02 | 12 - 25/19 - 60 | 12-25 mm|19-60 mm | - | tempered | - | - | Circlip pliers set | - | - | - | 10 - 25/19 -60 | - | - | - | - | Outer and inner rings | 10-25 mm|19-60 mm | 90° angle|Straight | 00 20 01 V02 | - | 920 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
124.43 € | 1 | Quote | 140|170|180|130 | - | - | - | DIN 5254-A|DIN 5254-B|DIN 5256-C|DIN 5256-D | - | - | - | 00 20 04 V01 | - | 19-60 mm|12-25 mm | - | - | - | - | Circlip pliers set | - | - | - | - | - | - | - | - | Outer and inner rings | 10-25 mm|19-60 mm | Straight|90° angle | 00 20 04 V01 | - | - | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
63.93 € | 1 | 3 Days | - | - | - | - | - | - | - | - | 00 20 10 | - | - | - | - | - | - | Pliers Set | - | - | Workshop | - | - | - | - | - | - | - | - | 00 20 10 | - | 990 | - | - | - | - | - | - | - | - | - | ||
84.03 € | 1 | 3 Days | - | - | - | - | - | - | - | - | 00 20 12 | - | - | - | - | - | - | Pliers Set | - | - | VDE | - | - | - | - | IEC 60900. DIN EN 60900. ASTM F1505 | - | - | - | 00 20 12 | - | 960 | - | - | - | - | - | - | - | - | - | ||
134.20 € | 1 | Quote | - | - | - | - | DIN EN 60900 | - | EN 60900 | - | 00 20 15 | - | - | - | - | - | - | Pliers Set | - | - | VDE | - | - | - | - | VDE-tested conforms DIN EN/IEC 60900 1000V | - | - | - | - | - | 1430 | - | - | - | - | - | - | - | - | - | ||
261.06 € | 1 | 3 Days | - | - | - | - | - | - | - | - | 00 20 16 | - | - | - | - | - | - | Pliers Set | - | - | Electrical & precision engineering | - | - | - | - | - | - | - | - | 00 20 16 | - | 720 | - | - | - | - | - | - | - | - | - | ||
321.73 € | 1 | 9 Days | - | - | - | - | - | - | - | - | 00 20 16 P | - | - | - | - | - | - | Pliers Set | - | - | Electrical & precision engineering | - | - | - | - | - | - | - | - | 00 20 16 P | - | 570 | - | - | - | - | - | - | - | - | - | ||
333.70 € | 1 | 3 Days | - | - | - | - | - | - | - | - | 00 20 16 P ESD | - | - | - | - | - | - | Pliers Set | - | - | Electrical & precision engineering | - | - | - | - | - | - | - | - | ESD 00 20 16 P ESD | - | 590 | - | - | - | - | - | - | - | - | - | ||
262.29 € | 1 | Quote | - | - | - | - | - | - | - | - | 00 20 17 | - | - | - | - | - | - | Pliers Set | - | - | ESD | - | - | - | - | - | - | - | - | 00 20 17 | - | 695 | - | - | - | - | - | - | - | - | - | ||
51.91 € | 1 | 3 Days | 150 | - | - | - | - | - | - | - | 00 20 72 V02 | - | - | - | - | - | - | Pliers Set | - | - | Workshop | - | - | - | 30 | DIN ISO 8976 | - | - | - | - | - | 390 | - | - | - | - | - | - | - | - | - | ||
30.70 € | 1 | 9 Days | 180 | - | - | 60 | DIN ISO 5746|DIN EN 60900 | 60 | EN 60900 | - | 03 07 180 | - | - | - | chrome plated|tempered | - | - | Comb pliers | - | - | VDE | - | - | - | - | DIN ISO 5746 | - | - | - | 03 07 180 | - | 285 | - | - | Medium-hard/hard wire 3.4/2.2 mm dia. · Max 16 | 2.2 | - | - | - | 3.4 | Tool steel | ||
32.70 € | 1 | 9 Days | 200 | - | - | 60 | DIN ISO 5746|DIN EN 60900 | 60 | EN 60900 | - | 03 07 200 | - | - | - | chrome plated|tempered | - | - | Comb pliers | - | - | VDE | - | - | - | - | DIN ISO 5746 | - | - | - | 03 07 200 | - | 339 | - | - | Medium-hard/hard wire 3.8/2.5 mm dia. · Max 16 | 2.5 | - | - | - | 3.8 | Tool steel | ||
43.89 € | 1 | 9 Days | 250 | - | - | 60 | DIN ISO 5746|DIN EN 60900 | 60 | EN 60900 | - | 03 07 250 | - | - | - | chrome plated|tempered | - | - | Comb pliers | - | - | VDE | - | - | - | - | DIN ISO 5746 | - | - | - | 03 07 250 | - | 597 | - | - | (Medium-hard/hard wire) 3.8/2.5 mm dia. · Cutting value for copper cables 15 mm dia.. 25 | 2.5 | - | - | - | 3.8 | Tool steel | ||
24.14 € | 6 | 3 Days | 110 | - | - | 60 | - | 60 | - | - | 08 05 110 | - | - | - | chrome plated|tempered | - | - | Mini comb pliers | - | - | Workshop | - | - | - | - | - | - | - | - | 08 05 110 | - | 85 | - | - | Medium-hard / hard wire: 2.5/1.6 mm diaMax 10 | 1.6 | - | - | - | 2.5 | Chromium-vanadium electric furnace steel | ||
32.86 € | 1 | 3 Days | 160 | - | - | 60 | - | 60 | - | - | - | - | - | Polished head. plastic-coated handles. | tempered|polishing | - | - | Wiring pliers | - | - | - | - | - | - | - | - | - | - | - | 13 01 160 | - | 112 | - | - | - | 1.6 | - | - | - | 2.5 | Chromium-vanadium electric furnace steel | ||
41.24 € | 6 | 3 Days | 160 | - | - | 60 | - | 60 | - | - | - | - | - | Chromed pliers. grips with multi-component covers. | tempered|chrome plated | - | - | Wiring pliers | - | - | - | - | - | - | - | - | - | - | - | 13 05 160 | - | 139 | - | - | - | 1.6 | - | - | - | 2.5 | Chromium-vanadium electric furnace steel | ||
34.29 € | 6 | Quote | 160 | - | - | 60 | - | 60 | - | - | 14 22 160 | - | - | - | tempered|polishing | non-flush type | - | Stripper side cutter combo | - | - | Workshop | - | - | - | - | - | - | - | - | 14 22 160 | Polished head | 206 | - | - | - | - | Soft/medium-hard/hard wire: diameter 2.5/1.5/- | - | 2.5 | 1.5 | Vanadium electric furnace steel | ||
38.36 € | 6 | 3 Days | 160 | - | - | 60 | - | 60 | - | - | 14 25 160 | - | - | - | tempered|chrome plated | non-flush type | - | Stripper side cutter combo | - | - | Workshop | - | - | - | - | - | - | - | - | 14 25 160 | Chrome-plated pliers | 224 | - | - | - | - | Soft/medium-hard/hard wire: diameter 2.5/1.5/- | - | 2.5 | 1.5 | Vanadium electric furnace steel | ||
28.63 € | 6 | 3 Days | 130 | - | - | - | DIN ISO 5743 | 60 | - | Straight|Fine. tapered. round jaws | 19 01 130 | - | - | - | tempered|polishing | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5743 | - | - | - | 19 01 130 | - | 73 | - | - | - | 1.6 | - | - | - | 2.2 | Vanadium electric furnace steel | ||
12.94 € | 6 | Quote | 125 | - | - | - | DIN ISO 5745 | - | - | Straight|flat. short. broad jaws | 20 01 125 | - | - | - | tempered|polishing | - | - | Flat nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5745 | - | - | - | 20 01 125 | - | 75 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
16.04 € | 6 | 3 Days | 140 | - | - | - | DIN ISO 5745 | - | - | Straight|flat. short. broad jaws | 20 02 140 | - | - | - | tempered|polishing | - | - | Flat nose pliers | - | - | Workshop | - | - | - | - | DIN ISO 5745 | - | - | - | 20 02 140 | - | 137 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
19.74 € | 6 | 3 Days | 140 | - | - | - | DIN ISO 5745 | - | - | Straight|Flat. short. broad jaws | 20 05 140 | - | - | - | tempered|chrome plated | - | - | Flat nose pliers | - | - | Workshop | - | - | - | - | DIN ISO 5745 | - | - | - | 20 05 140 | - | 136 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
23.74 € | 1 | 3 Days | 160 | - | - | - | DIN ISO 5745|DIN EN 60900 | - | EN 60900 | Straight|flat. short. broad jaws | 20 06 160 | - | - | - | tempered|chrome plated | - | - | Flat nose pliers | - | - | VDE | - | - | - | - | DIN ISO 5745 | - | - | - | 20 06 160 | - | 176 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
13.97 € | 6 | 9 Days | 125 | - | - | - | DIN ISO 5745 | - | - | Straight|Round. short jaws | 22 01 125 | - | - | - | tempered|polishing | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5745 | - | - | - | 22 01 25 | - | 75 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
16.66 € | 6 | 9 Days | 140 | - | - | - | DIN ISO 5745 | - | - | Straight|Round. short jaws | 22 02 140 | - | - | - | tempered|polishing | - | - | Round nose pliers | - | - | Workshop | - | - | - | - | DIN ISO 5745 | - | - | - | 22 02 140 | - | 129 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
24.14 € | 1 | 3 Days | 160 | - | - | - | DIN ISO 5745|DIN EN 60900 | - | EN 60900 | Straight|Round. short jaws | 22 06 160 | - | - | - | tempered|chrome plated | - | - | Round nose pliers | - | - | VDE | - | - | - | - | DIN ISO 5745 | - | - | - | 22 06 160 | - | 175 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
17.34 € | 6 | 3 Days | 125 | - | - | - | DIN ISO 5745 | 61 | - | Straight|Pointed. flat-round jaws | 25 01 125 | - | - | - | tempered|polishing | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5745 | - | - | - | 25 01 125 | - | 73 | - | - | - | 1.6 | - | - | - | 2.2 | Vanadium electric furnace steel | ||
16.20 € | 6 | 3 Days | 140 | - | - | - | DIN ISO 5745 | 61 | - | Straight|Pointed. flat-round jaws | 25 01 140 | - | - | - | tempered|polishing | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5745 | - | - | - | 25 01 140 | - | 89 | - | - | - | 1.6 | - | - | - | 2.5 | Vanadium electric furnace steel | ||
16.33 € | 6 | 3 Days | 160 | - | - | - | DIN ISO 5745 | 61 | - | Straight|Pointed. flat-round jaws | 25 01 160 | - | - | - | tempered|polishing | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5745 | - | - | - | 25 01 160 | - | 113 | - | - | - | 1.6 | - | - | - | 2.5 | Vanadium electric furnace steel | ||
19.14 € | 6 | 3 Days | 140 | - | - | - | DIN ISO 5745 | 61 | - | Straight|Pointed. flat-round jaws | 25 02 140 | - | - | - | tempered|polishing | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5745 | - | - | - | 25 02 140 | - | 109 | - | - | - | 1.6 | - | - | - | 2.5 | Vanadium electric furnace steel | ||
19.34 € | 6 | 3 Days | 160 | - | - | - | DIN ISO 5745 | 61 | - | Straight|Pointed. flat-round jaws | 25 02 160 | - | - | - | tempered|polishing | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5745 | - | - | - | 25 02 160 | - | 144 | - | - | - | 1.6 | - | - | - | 2.5 | Vanadium electric furnace steel | ||
21.94 € | 6 | 3 Days | 140 | - | - | - | DIN ISO 5745 | 61 | - | Straight|Pointed. flat-round jaws | 25 05 140 | - | - | - | tempered|polishing | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5745 | - | - | - | 25 05 140 | - | 111 | - | - | - | 1.6 | - | - | - | 2.5 | Vanadium electric furnace steel | ||
22.56 € | 6 | 3 Days | 160 | - | - | - | DIN ISO 5745 | 61 | - | Straight|Pointed. flat-round jaws | 25 05 160 | - | - | - | tempered|chrome plated | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5745 | - | - | - | 25 05 160 | - | 144 | - | - | - | 1.6 | - | - | - | 2.5 | Vanadium electric furnace steel | ||
19.46 € | 6 | 3 Days | 160 | - | - | - | DIN ISO 5745 | 61 | - | 40-degree|Pointed. flat-round jaws | 25 21 160 | - | - | - | tempered|chrome plated | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5745 | - | - | - | 25 21 160 | - | 112 | - | - | - | 1.6 | - | - | - | 2.5 | Vanadium electric furnace steel | ||
26.10 € | 6 | 3 Days | 160 | - | - | - | DIN ISO 5745 | 61 | - | 40-degree|Pointed. flat-round jaws | 25 25 160 | - | - | - | tempered | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5745 | - | - | - | 25 25 160 | - | 143 | - | - | - | 1.6 | - | - | - | 2.5 | Chromium-vanadium steel | ||
20.80 € | 6 | 9 Days | 200 | - | - | 59 | DIN ISO 5745 | 61 | - | Straight|Straight jaws | 26 11 200 | - | - | - | tempered|polishing | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5745 | - | - | - | 26 11 200 | - | 170 | - | - | - | 2.2 | - | - | - | 3.2 | Vanadium electric furnace steel | ||
36.49 € | 1 | 9 Days | 200 | - | - | - | DIN ISO 5745|DIN EN 60900 | 61 | EN 60900 | Straight|Flat-round. long jaws. straight jaws | 26 17 200 | - | - | - | tempered|chrome plated | - | - | Round nose pliers | - | - | VDE | - | - | - | - | DIN ISO 5745 | - | - | - | 26 17 200 | - | 212 | - | - | - | 2.2 | - | - | - | 3.2 | Vanadium electric furnace steel | ||
23.61 € | 6 | 9 Days | 200 | - | - | 59 | DIN ISO 5745 | 61 | - | 40-degree|40° angled jaws | 26 21 200 | - | - | - | tempered|polishing | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5745 | - | - | - | 26 21 200 | - | 171 | - | - | - | 2.2 | - | - | - | 3.2 | Vanadium electric furnace steel | ||
40.03 € | 1 | 9 Days | 200 | - | - | - | DIN ISO 5745|DIN EN 60900 | 61 | EN 60900 | 40-degree|Flat-round. long jaws. 40° angled jaws | 26 27 200 | - | - | - | tempered|chrome plated | - | - | Round nose pliers | - | - | VDE | - | - | - | - | DIN ISO 5745 | - | - | - | 26 27 200 | - | 220 | - | - | - | 2.2 | - | - | - | 3.2 | Vanadium electric furnace steel | ||
24.67 € | 6 | 9 Days | 200 | - | - | - | DIN ISO 5743 | - | - | Straight|Flat. wide jaws | 28 01 200 | - | - | - | tempered|polishing | - | - | Flat nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5743 | - | - | - | 28 01 200 | - | 197 | - | - | - | - | - | - | - | - | Tool steel | ||
24.80 € | 6 | 9 Days | 200 | - | - | - | DIN ISO 5743 | - | - | Straight|Flat. round jaws | 28 21 200 | - | - | - | tempered|polishing | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5743 | - | - | - | 28 21 200 | - | 187 | - | - | - | - | - | - | - | - | Tool steel | ||
21.90 € | 6 | 9 Days | 160 | - | - | - | DIN ISO 5745 | - | - | Straight | 29 11 160 | - | - | Chromium-vanadium electric-steel. forged. oil-hardened. | tempered|polishing | - | - | Telecom pliers | - | - | Electrical & precision engineering | - | - | - | - | - | - | - | - | - | flat. wide jaws | 103 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
21.17 € | 6 | 9 Days | 160 | - | - | - | DIN ISO 5745 | - | - | Straight | 29 21 160 | - | - | Chromium-vanadium electric-steel. forged. oil-hardened. | tempered|polishing | - | - | Telecom pliers | - | - | Electrical & precision engineering | - | - | - | - | - | - | - | - | - | Flat round jaws | 112 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
26.06 € | 6 | 3 Days | 160 | - | - | - | DIN ISO 5745 | - | - | Straight | 29 25 160 | - | - | Chromium-vanadium electric-steel. forged. oil-hardened. | tempered|chrome plated | - | - | Telecom pliers | - | - | Workshop | - | - | - | - | - | - | - | - | - | Flat round jaws | 139 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
25.16 € | 6 | 3 Days | 160 | - | - | - | DIN ISO 5743 | - | - | Straight|Straight jaws | 31 11 160 | - | - | - | tempered|polishing | - | - | Needle nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5743 | - | - | - | 31 11 160 | - | 100 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
31.43 € | 6 | 3 Days | 160 | - | - | - | DIN ISO 5743 | - | - | Straight|Straight jaws | 31 15 160 | - | - | - | tempered|chrome plated | - | - | Needle nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5743 | - | - | - | 31 15 160 | - | 124 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
27.97 € | 6 | 3 Days | 160 | - | - | - | DIN ISO 5743 | - | - | 45-degree|45° angled jaws | 31 21 160 | - | - | - | tempered|polishing | - | - | Needle nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5743 | - | - | - | 31 21 160 | - | 97 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
34.97 € | 6 | 3 Days | 160 | - | - | - | DIN ISO 5743 | - | - | 45-degree|45° angled jaws | 31 25 160 | - | - | - | tempered|chrome plated | - | - | Needle nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5743 | - | - | - | 31 25 160 | - | 123 | - | - | - | - | - | - | - | - | Chromium-vanadium electric furnace steel | ||
21.46 € | 6 | 3 Days | 135 | - | - | - | DIN ISO 5235 | - | - | Straight|Flat. pointed jaws | 32 11 135 | - | - | - | tempered|polishing | - | - | Adjustment tools | - | - | Electrical & precision engineering | - | - | - | - | DIN 5235 | - | - | - | 32 11 135 | - | 73 | - | - | - | - | - | - | - | - | Tool steel | ||
21.01 € | 6 | 3 Days | 135 | - | - | - | DIN ISO 5235 | - | - | Straight|Flat. wide jaws | 32 21 135 | - | - | - | tempered|polishing | - | - | Adjustment tools | - | - | Electrical & precision engineering | - | - | - | - | DIN 5235 | - | - | - | 32 21 135 | - | 74 | - | - | - | - | - | - | - | - | Tool steel | ||
22.67 € | 6 | 9 Days | 135 | - | - | - | DIN ISO 5235 | - | - | 40-degree|40° angled. flat. wide jaws | 32 31 135 | - | - | - | tempered|polishing | - | - | Adjustment tools | - | - | Electrical & precision engineering | - | - | - | - | DIN 5235 | - | - | - | 32 31 135 | - | 73 | - | - | - | - | - | - | - | - | Tool steel | ||
45.51 € | 6 | 3 Days | 135 | - | - | - | DIN ISO 9655 | - | - | Straight|Flat. wide jaws | 34 12 130 ESD | - | - | - | burnished|polishing | - | - | Flat nose pliers | - | - | ESD | - | - | - | - | DIN ISO 9655 | - | - | - | 34 12 130 ESD | - | 62 | - | - | - | - | - | - | - | - | Chromium-vanadium ball bearing steel | ||
46.37 € | 6 | 9 Days | 135 | - | - | - | DIN ISO 9655 | - | - | Straight|Flat. round jaws | 34 22 130 ESD | - | - | - | burnished|polishing | - | - | Round nose pliers | - | - | ESD | - | - | - | - | DIN ISO 9655 | - | - | - | 34 22 130 ESD | - | 65 | - | - | - | - | - | - | - | - | Chromium-vanadium ball bearing steel | ||
46.86 € | 6 | 3 Days | 135 | - | - | - | DIN ISO 9655 | - | - | Straight|Round. pointed jaws | 34 32 130 ESD | - | - | - | burnished|polishing | - | - | Round nose pliers | - | - | ESD | - | - | - | - | DIN ISO 9655 | - | - | - | 34 32 130 ESD | - | 62 | - | - | - | - | - | - | - | - | Chromium-vanadium ball bearing steel | ||
39.77 € | 6 | 9 Days | 130 | - | - | - | DIN ISO 5743 | - | - | Smooth ground gripping surfaces | - | - | - | - | tempered|polishing | - | - | PCB assembly pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5743 | - | - | - | 36 12 130 | - | 94 | - | - | - | - | - | - | - | - | Tool steel | ||
42.06 € | 6 | 9 Days | 125 | - | - | - | DIN ISO 5743 | - | - | Smooth ground gripping surfaces | - | - | - | - | tempered|polishing | - | - | PCB assembly pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 5743 | - | - | - | 36 32 125 | - | 108 | - | - | - | - | - | - | 1 | - | Tool steel | ||
18.24 € | 6 | 3 Days | 125 | - | - | - | DIN ISO 9655 | - | - | Straight|Flat. wide jaws | 37 11 125 | - | - | - | tempered|polishing | - | - | Flat nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 9655 | - | - | - | 37 11 125 | - | 76 | - | - | - | - | - | - | - | - | Tool steel | ||
18.24 € | 6 | 3 Days | 125 | - | - | - | DIN ISO 9655 | - | - | Straight|Flat. pointed jaws | 37 21 125 | - | - | - | tempered|polishing | - | - | Flat nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 9655 | - | - | - | 37 21 125 | - | 74 | - | - | - | - | - | - | - | - | Tool steel | ||
18.24 € | 6 | 3 Days | 125 | - | - | - | DIN ISO 9655 | - | - | Straight|Flat. round jaws | 37 31 125 | - | - | - | tempered|polishing | - | - | Round nose pliers | - | - | Electrical & precision engineering | - | - | - | - | DIN ISO 9655 | - | - | - | 37 31 125 | - | 74 | - | - | - | - | - | - | - | - | Tool steel |
Loading...
Configure
Basic Attributes
Overall Length(mm)
Cable diameter(mm)
Clamp diameter (max.)(mm)
Cutting hardness(HRC)
DIN standard
Edge hardness(HRC)
EN standard
Jaw shape
Manufacturer part #
Matches bore diameter(mm)
Matching bore diameter
Material (details)
Material properties
Pliers features
Positon
Product type
Range (in inches)
Range (max.)(mm)
Range of use (pliers)
Shaft Ø(mm)
Span (clamping jaws)(mm)
Spanner size
Spanner size(mm)
Standards
Suitable for
Suitable for shaft diameters of
Tip shape
Type
Type (misc.)
Weight(g)
Wingspan
Wire hardness (max.)
Wire hardness (max.)(mm²)
Wire hardness (max.) hard wire(mm)
Wire hardness (max.)(mm)
Wire hardness piano wire (max.)(mm)
Wire hardness (max.) soft wire(mm)
Wire hardness (max.) medium wire(mm)
Type
Filter by standard shipping days
Optional Attributes