Wheel nut wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
74 06 160
74 06 250
74 07 200
74 07 250
74 12 160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard EN standard Manufacturer part # Material properties Range of use (pliers) Type Type (misc.) Weight
(g)
Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)

33.63 €

1 3 Days 160DIN ISO 5749|DIN EN 60900EN 6090074 06 160tempered|chrome platedVDE74 06 160VDE Force sidecutter2152.5Medium-hard/hard/piano wire diameter 3.40/2. 50/2.0023.4

49.39 €

1 3 Days 250DIN ISO 5749|DIN EN 60900EN 6090074 06 250tempered|chrome platedVDE74 06 250VDE Force sidecutter4533.5Medium-hard/hard/piano wire diameter 4.60 /3.50 /3.0034.6

46.46 €

1 9 Days 200DIN ISO 5749|DIN EN 60900EN 6090074 07 200tempered|chrome platedVDE74 07 200VDE Force sidecutter3283Medium-hard/hard/piano wire diameter 4.20 /3.00 /2.502.54.2

52.64 €

1 9 Days 250DIN ISO 5749|DIN EN 60900EN 6090074 07 250tempered|chrome platedVDE74 07 250VDE Force sidecutter5103.5Medium-hard/hard/piano wire diameter 4.60 /3.50 /3.0034.6

27.73 €

6 3 Days 160DIN ISO 5749-74 12 160tempered|polishingWorkshop74 12 160Power side cutter with opening spring2092.5Medium-hard/hard/piano wire diameter 3.40/2. 50/2.0023.4

Loading...

  1. 1

Basic information

Cutting hardness(HRC) 64 Edge hardness(HRC) 64 Pliers features non-flush type
Product type Kraft side cutter Standards DIN ISO 5749 Material Chromium-vanadium steel

Tech Support