TORX Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00 21 25
26 12 200
26 22 200
36 22 125
64 62 120
70 06 140 D1
81 01 250
81 03 250
81 11 250
81 13 250
85 51 250 AF
85 51 250 C
85 59 250 C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Clamp diameter (max.)
(mm)
DIN standard Edge hardness
(HRC)
Jaw shape Manufacturer part # Matches bore diameter
(mm)
Matching bore diameter Material properties Pliers features Product type Range of use (pliers) Shaft Ø
(mm)
Suitable for Suitable for shaft diameters of Tip shape Type Type (misc.) Weight
(g)
Wire hardness (max.) Wire hardness (max.)
(mm)
Wire hardness (max.) soft wire
(mm)
Material

193.80 €

1 3 Days 140|180|130|165-DIN 5254-A|DIN 5254-B|DIN 5256-C|DIN 5256-D--00 21 2512 - 25/19 - 6012-25 mm|19-60 mmtempered-Circlip pliers set-10 - 25/19 -60Outer and inner rings10-25 mm|19-60 mm90° angle|Straight00 21 25 S-1640---Chromium-vanadium electric furnace steel

23.61 €

6 3 Days 200-DIN ISO 574561Straight26 12 200--tempered|polishing-Round nose pliersWorkshop----26 12 200-201-(Medium-hard/hard wire) 3.20/2.20-Vanadium electric furnace steel

26.47 €

6 3 Days 200-DIN ISO 57456140-degree|Angled26 22 200--tempered|polishing-Round nose pliersWorkshop----26 22 200-197-(Medium-hard/hard wire) 3.20/2.20-Vanadium electric furnace steel

49.19 €

6 3 Days 125-DIN ISO 5743--36 22 125--tempered|polishing-PCB assembly pliersElectrical & precision engineering----36 22 125Assembly pliers90Soft wire: 1.2 mm Ø-1.2Tool steel

45.27 €

6 3 Days 120--56-64 62 120--tempered|polishingnon-flush typeAngle cutterElectrical & precision engineering----64 62 120angled bevelling70soft wire: 0.6 mm Ø-0.6Tool steel

27.97 €

1 Available 3 Days 140----70 06 140 D1----Side cutter-------240----

29.27 €

6 3 Days 250-------tempered-Siphoning pliers-------355---Chromium-vanadium electric furnace steel

36.44 €

6 Quote 250-------tempered-Siphoning pliers-------355---Chromium-vanadium electric furnace steel

43.29 €

6 3 Days 250-------tempered-Siphoning pliers-------355---Chromium-vanadium electric furnace steel

50.36 €

6 3 Days --------chrome plated|tempered-Siphoning pliers-----------Chromium-vanadium electric furnace steel

68.20 €

1 9 Days -70------tempered-Tension clamp pliers-------350---Chromium-vanadium electric furnace steel

52.36 €

1 3 Days 250---------Hose clamp pliers-------340----

18.24 €

1 9 Days ----------Clamp pliers grip insert------------

Loading...

  1. 1

Tech Support