Impact Driver (mains powered)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

72130400239

Part Number
72130400239
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

424.65 €

1 4 Days

Loading...

  1. 1

Basic information

Cable length(m) 5 Idle speed (details)(rpm) 1 0-2000 Power(W) 450
Product type Impact driver (mains powered) Screw Ø (max.) 4.8 mm Tool holder 1/4" (6.3 mm)
Torque (max.)(Nm) 16 Transmission type 1-speed Type Cordless drill
Weight(g) 1300.0

This page is Impact Driver (mains powered), part number 72130400239.
You can find the detail information about specifications and dimensions on part number 72130400239.

Tech Support