Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
104 220 4
503 001 3
503 001 39
503 002 3
503 003 3
503 003 39
503 021 3
503 022 3
503 102 3
503 103 3
503 618 3
780 035 2
780 045 2
780 135 2
780 145 2
782 035 2
782 045 2
782 135 2
782 145 2
783 000 61
8000 0005 0 0
8002 0004 3
8002 0006 3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Eyelet size
(mm)
Manufacturer part # Matches bore diameter
(mm)
Matching bore diameter Material Material properties Product type Punch size Shaft Ø
(mm)
Suitable for Suitable for shaft diameters of Tip shape Weight
(g)

17.47 €

1 Available 8 Days 2402/2.5/3/3.5/4/5.0104 220 4--Steel platenickel platedRevolver hole puncher2 mm|2.5 mm|3 mm|3.5 mm|4 mm|5 mm----260

51.12 €

1 Available 8 Days 185----Tool steelburnishedDetachment pliers-----345

61.28 €

1 Available 8 Days 245----Tool steelburnishedDetachment pliers-----425

52.24 €

1 Available 3 Days 190----Tool steelburnishedDetachment pliers-----345

65.85 €

1 Available 8 Days 180----Tool steelburnishedDetachment pliers-----365

70.37 €

1 Available 8 Days 240----Tool steelburnishedDetachment pliers-----450

211.63 €

1 Available 8 Days 200------Detachment pliers-----550

211.59 €

1 Available 8 Days 200------Detachment pliers-----585

86.64 €

1 Available 14 Days 180----Tool steelburnishedDetachment pliers-----345

87.59 €

1 Available 8 Days 180----Tool steelburnishedDetachment pliers-----365

154.43 €

1 Available 3 Days 260------Detachment pliers-----660

148.68 €

1 Available 14 Days 570-780 035 2122 - 300122-300 mmSteel platequenched and tempered|zinc platedCirclip pliers--Inner rings-Straight1720

154.41 €

1 Available 14 Days 580-780 045 2252 - 400252-400 mmSteel platequenched and tempered|zinc platedCirclip pliers--Inner rings-Straight1740

155.48 €

1 Available 14 Days 590-780 135 2122 - 300122-300 mmSteel platequenched and tempered|zinc platedCirclip pliers--Inner rings-Straight1800

154.44 €

1 Available 14 Days 595-780 145 2252 - 400252-400 mmSteel platequenched and tempered|zinc platedCirclip pliers--Inner rings-Straight1800

148.68 €

1 Available 14 Days 560-782 035 2--Steel platequenched and tempered|zinc platedCirclip pliers-122 - 300Outer rings122-300 mmStraight1760

154.41 €

1 Available 14 Days 570-782 045 2--Steel platequenched and tempered|zinc platedCirclip pliers-252 - 400Outer rings252-400 mmStraight1780

154.44 €

1 Available 14 Days 580-782 135 2--Steel platequenched and tempered|zinc platedCirclip pliers-122 - 300Outer rings122-300 mmStraight1820

155.48 €

1 Available 14 Days 585-782 145 2--Steel platequenched and tempered|zinc platedCirclip pliers-252 - 400Outer rings252-400 mmStraight1820

1,366.91 €

1 Available 14 Days 300-783 000 61-400-1000 mm-quenched and temperedCirclip pliers--Outer and inner rings400-1000 mm-2150

164.37 €

1 Available 3 Days -------Cutter------

406.07 €

1 Available 14 Days -------Cutter pliers------

444.95 €

1 Available 3 Days -------Cutter pliers------

Loading...

  1. 1

Tech Support