Ratchet Extension Bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05003695001

Part Number
05003695001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.28 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 341 Material (details) Tough-elastic tempered chromium-molybdenum steel · Multi-component Kraftform grip Material Cromoly steel
Material properties quenched and tempered Product type Ratchet extension bar Size 1/2" (12.5 mm)

This page is Ratchet Extension Bar, part number 05003695001.
You can find the detail information about specifications and dimensions on part number 05003695001.

Tech Support