Allen Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05003330001
05003331001
05003332001
05003333001
05003334001
05003335001
05003336001
05003337001
05003338001
05003339001
05003340001
05003341001
05003342001
05003820001
05003821001
05003822001
05003823001
05003824001
05003825001
05003826001
05003827001
05003828001
05003829001
05003840001
05003841001
05003843001
05003844001
05003845001
05004203001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Product type Spanner size
(mm)

7.41 €

1 Available 4 Days 281/4" (6.3 mm)Bit2

7.41 €

1 Available 4 Days 281/4" (6.3 mm)Bit2.5

9.63 €

1 Available 4 Days 281/4" (6.3 mm)Bit3

9.63 €

1 Available 4 Days 281/4" (6.3 mm)Bit4

11.64 €

1 Available 4 Days 1001/4" (6.3 mm)Bit4

9.63 €

1 Available 4 Days 281/4" (6.3 mm)Bit5

11.64 €

1 Available 4 Days 1001/4" (6.3 mm)Bit5

9.63 €

1 Available 4 Days 281/4" (6.3 mm)Bit6

11.64 €

1 Available 4 Days 1001/4" (6.3 mm)Bit6

9.63 €

1 Available 4 Days 281/4" (6.3 mm)Bit8

11.64 €

1 Available 4 Days 1001/4" (6.3 mm)Bit8

9.63 €

1 Available 4 Days 281/4" (6.3 mm)Bit7

11.64 €

1 Available 4 Days 1001/4" (6.3 mm)Bit7

10.48 €

1 Available 4 Days 601/2" (12.5 mm)Bit4

10.48 €

1 Available 4 Days 601/2" (12.5 mm)Bit5

10.48 €

1 Available 4 Days 601/2" (12.5 mm)Bit6

10.89 €

1 Available 4 Days 601/2" (12.5 mm)Bit7

10.89 €

1 Available 4 Days 601/2" (12.5 mm)Bit8

11.52 €

1 Available 4 Days 601/2" (12.5 mm)Bit10

12.20 €

1 Available 4 Days 601/2" (12.5 mm)Bit12

12.97 €

1 Available 4 Days 601/2" (12.5 mm)Bit14

16.13 €

1 Available 4 Days 601/2" (12.5 mm)Bit17

18.11 €

1 Available 4 Days 601/2" (12.5 mm)Bit19

13.11 €

1 Available 4 Days 1401/2" (12.5 mm)Bit4

13.11 €

1 Available 4 Days 1401/2" (12.5 mm)Bit5

13.64 €

1 Available 4 Days 1401/2" (12.5 mm)Bit7

13.64 €

1 Available 4 Days 1401/2" (12.5 mm)Bit8

14.41 €

1 Available 4 Days 1401/2" (12.5 mm)Bit10

85.23 €

1 Available 4 Days 371/2" (12.5 mm)Bit set-

Loading...

  1. 1

Basic information

Downforce Allen Material Chromium-vanadium steel Material properties matt chrome plating

Tech Support