Hex Head Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05003501001
05003502001
05003503001
05003504001
05003505001
05003506001
05003507001
05003508001
05003509001
05003510001
05003511001
05003512001
05003513001
05003551001
05003552001
05003553001
05003554001
05003555001
05003556001
05003557001
05003558001
05003559001
05003560001
05003561001
05003562001
05003563001
05003564001
05003565001
05003566001
05003567001
05003568001
05003601001
05003602001
05003603001
05003604001
05003605001
05003606001
05003607001
05003608001
05003609001
05003610001
05003611001
05003612001
05003613001
05003614001
05003615001
05003616001
05003617001
05003632001
05003633001
05003634001
05003635001
05003665001
05003666001
05003667001
05003668001
05003669001
05003670001
05003675001
05003684001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Drive (tools) Material properties Ratchet bits (inch) Spanner size Spanner size
(mm)

3.41 €

1 Available 4 Days 231/4" (6.3 mm)1/4" (6.35 mm)matt chrome plating-4 mm4

3.41 €

1 Available 4 Days 231/4" (6.3 mm)1/4" (6.35 mm)matt chrome plating-4.5 mm4.5

3.41 €

1 Available 4 Days 231/4" (6.3 mm)1/4" (6.35 mm)matt chrome plating-5 mm5

3.41 €

1 Available 4 Days 231/4" (6.3 mm)1/4" (6.35 mm)matt chrome plating-5.5 mm5.5

3.41 €

1 Available 4 Days 231/4" (6.3 mm)1/4" (6.35 mm)matt chrome plating-6 mm6

3.41 €

1 Available 4 Days 231/4" (6.3 mm)1/4" (6.35 mm)matt chrome plating-7 mm7

3.41 €

1 Available 4 Days 231/4" (6.3 mm)1/4" (6.35 mm)matt chrome plating-8 mm8

3.67 €

1 Available 4 Days 231/4" (6.3 mm)1/4" (6.35 mm)matt chrome plating-9 mm9

3.67 €

1 Available 4 Days 231/4" (6.3 mm)1/4" (6.35 mm)matt chrome plating-10 mm10

3.72 €

1 Available 4 Days 231/4" (6.3 mm)1/4" (6.35 mm)matt chrome plating-11 mm11

3.72 €

1 Available 4 Days 231/4" (6.3 mm)1/4" (6.35 mm)matt chrome plating-12 mm12

3.85 €

1 Available 4 Days 231/4" (6.3 mm)1/4" (6.35 mm)matt chrome plating-13 mm13

3.85 €

1 Available 4 Days 231/4" (6.3 mm)1/4" (6.35 mm)matt chrome plating-14 mm14

5.19 €

1 Available 4 Days 293/8" (10 mm)3/8" (10 mm)matt chrome plating-6 mm6

5.19 €

1 Available 4 Days 293/8" (10 mm)3/8" (10 mm)matt chrome plating-7 mm7

5.19 €

1 Available 4 Days 293/8" (10 mm)3/8" (10 mm)matt chrome plating-8 mm8

5.19 €

1 Available 4 Days 293/8" (10 mm)3/8" (10 mm)matt chrome plating-9 mm9

5.19 €

1 Available 4 Days 293/8" (10 mm)3/8" (10 mm)matt chrome plating-10 mm10

5.19 €

1 Available 4 Days 293/8" (10 mm)3/8" (10 mm)matt chrome plating-11 mm11

5.19 €

1 Available 4 Days 293/8" (10 mm)3/8" (10 mm)matt chrome plating-12 mm12

5.32 €

1 Available 4 Days 293/8" (10 mm)3/8" (10 mm)matt chrome plating-13 mm13

5.41 €

1 Available 4 Days 293/8" (10 mm)3/8" (10 mm)matt chrome plating-14 mm14

5.41 €

1 Available 4 Days 293/8" (10 mm)3/8" (10 mm)matt chrome plating-15 mm15

5.41 €

1 Available 4 Days 303/8" (10 mm)3/8" (10 mm)matt chrome plating-16 mm16

5.41 €

1 Available 4 Days 303/8" (10 mm)3/8" (10 mm)matt chrome plating-17 mm17

5.41 €

1 Available 4 Days 303/8" (10 mm)3/8" (10 mm)matt chrome plating-18 mm18

5.48 €

1 Available 4 Days 303/8" (10 mm)3/8" (10 mm)matt chrome plating-19 mm19

6.16 €

1 Available 4 Days 303/8" (10 mm)3/8" (10 mm)matt chrome plating-20 mm20

6.16 €

1 Available 4 Days 303/8" (10 mm)3/8" (10 mm)matt chrome plating-21 mm21

6.16 €

1 Available 4 Days 303/8" (10 mm)3/8" (10 mm)matt chrome plating-22 mm22

6.56 €

1 Available 4 Days 303/8" (10 mm)3/8" (10 mm)matt chrome plating-24 mm24

4.80 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-10 mm10

5.17 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-11 mm11

5.17 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-12 mm12

4.80 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-13 mm13

5.25 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-14 mm14

5.25 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-15 mm15

5.25 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-16 mm16

5.55 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-17 mm17

6.08 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-18 mm18

5.55 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-19 mm19

6.13 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-20 mm20

6.64 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-21 mm21

6.13 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-22 mm22

6.87 €

1 Available 4 Days 371/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-24 mm24

8.52 €

1 Available 4 Days 401/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-27 mm27

9.24 €

1 Available 4 Days 421/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-30 mm30

9.24 €

1 Available 4 Days 421/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating-32 mm32

8.04 €

1 Available 4 Days 401/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating1 1/16"1 1/16"-

8.04 €

1 Available 4 Days 401/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating1 1/8"1 1/8"-

8.39 €

1 Available 4 Days 421/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating1 3/16"1 3/16"-

8.59 €

1 Available 4 Days 421/2" (12.5 mm)1/2" (12.5 mm)matt chrome plating1 1/4"1 1/4"-

4.88 €

1 Available 4 Days 181/4" (6.3 mm)-glossy chrome plating--4

4.88 €

1 Available 4 Days 181/4" (6.3 mm)-glossy chrome plating--4.5

4.88 €

1 Available 4 Days 181/4" (6.3 mm)-glossy chrome plating--5

4.88 €

1 Available 4 Days 181/4" (6.3 mm)-glossy chrome plating--5.5

4.88 €

1 Available 4 Days 181/4" (6.3 mm)-glossy chrome plating--6

4.88 €

1 Available 4 Days 181/4" (6.3 mm)-glossy chrome plating--7

4.88 €

1 Available 4 Days 181/4" (6.3 mm)-glossy chrome plating--8

5.35 €

1 Available 4 Days 181/4" (6.3 mm)-glossy chrome plating--12

Loading...

Basic information

Downforce Hex head Material Chromium-vanadium steel Product type Bits

Tech Support