Connector Piece Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05073200001

Part Number
05073200001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.05 €

1 Available 4 Days

Loading...

  1. 1

Basic information

DIN standard DIN 3126-F 6.3|DIN 3126-F 11|DIN ISO 1173 Downforce 1/4" (6.3 mm)|1/2" (12.5 mm)|3/8" (10 mm) Drive (screwdriver) 1/4" (6.3 mm)
Product type Connector piece set Weight(g) 134

This page is Connector Piece Set, part number 05073200001.
You can find the detail information about specifications and dimensions on part number 05073200001.

Tech Support