Allen Kraft bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3-688-15
3-732-1
3-901-7
3-902-7
3-905-7
3-906-7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Jaw shape Manufacturer part # Material properties Pliers features Product type Range of use (pliers) Weight
(g)
Wire hardness (max.) Wire hardness (max.) hard wire
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)

56.92 €

1 8 Days 130Straight3-688-15polishing|glossy burnished-Flat nose pliersESD60----

29.33 €

1 Available 8 Days 165-3-732-1chrome plated-Comb pliersElectrician200----

37.67 €

1 Available 3 Days 115-3-901-7burnishednon-flush typeSide cutterESD65(Soft/medium/hard wire) 1.5/1.0/0.4 mm0.41.51

38.75 €

1 Available 3 Days 120-3-902-7burnishednon-flush typeSide cutterESD65(Soft/medium-hard/hard wire) 1.5/0.8 mm-1.50.8

40.89 €

1 Available 3 Days 135-3-905-7burnishednon-flush typeEnd cutting nippersESD75(Soft/medium-hard/hard wire) 0.8/0.6 mm-0.80.6

48.93 €

1 Available 8 Days 125-3-906-7burnishednon-flush typeSide cutterESD75(Soft/medium-hard/hard wire) 0.8/0.6 mm-0.80.6

Loading...

  1. 1

Basic information

Edge hardness(HRC) 65 Material Special steel

Tech Support