Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3-133-13
3-245-13
3-732-13
3-999-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Edge hardness
(HRC)
Jaw shape Manufacturer part # Material Material properties Pliers features Product type Range of use (pliers) Weight
(g)
Wire hardness (max.) hard wire
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)

31.83 €

1 8 Days 14565-3-133-13Special steelchrome platednon-flush typeSide cutterESD1601.342.5

31.93 €

1 8 Days 20065Straight3-245-13Special steelchrome plated-Telecom pliersESD180---

31.15 €

1 8 Days 16565-3-732-13Special steelchrome plated-Comb pliersESD185---

4.88 €

1 9 Days ---3-999-1---Wire holder-----

Loading...

  1. 1

Tech Support