VDE Torx screwdriver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

98 26 10

Part Number
98 26 10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.76 €

12 3 Days

Loading...

  1. 1

Basic information

Blade length(mm) 60 Blade type Round DIN standard DIN EN 60900
Downforce TORX socket EN standard EN 60900 Handle grip dimensions(mm) 102
Handle length(mm) 102 Material (details) Chrome/vanadium/molybdenum steel. burnished tip. Material Chrome moly vanadium steel
Material properties burnished Product size (length)(mm) 160 Product type Torx screwdriver
Range of use (screwdrivers) VDE Screwdriver features Multi-purpose tool grip Size T 10
Size (screwdriver) T 10 Standards IEC 60900. DIN EN 60900 Type (misc.) VDE
Weight(g) 30

This page is VDE Torx screwdriver, part number 98 26 10.
You can find the detail information about specifications and dimensions on part number 98 26 10.

Tech Support