Torque Wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05075604001
05075605001
05075611001
05075620001
05075621001
05075622001
05075623001
05075624001
05075630001
05075651001
05075652001
05075653001
05075654001
05075655001
05075656001
05075670001
05075671001
05075672001
05075673001
05130110001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque adjustment range
(N・m)
Overall Length
(mm)
Downforce Graduation
(Nm)
Torque wrench features Trigger accuracy
(%)

180.88 €

1 Available 4 Days 2.5-252901/4" (6.3 mm)0.10Forward/reverse ratchet4

187.76 €

1 Available 4 Days 2.5-252901/4" (6.3 mm)0.10Forward/reverse ratchet4

203.25 €

1 Available 4 Days 20-1004053/8" (10 mm)0.5Forward/reverse ratchet3

192.93 €

1 Available 4 Days 10-503601/2" (12.5 mm)0.25Forward/reverse ratchet3

203.25 €

1 Available 4 Days 20-1004051/2" (12.5 mm)0.5Forward/reverse ratchet3

215.32 €

1 Available 4 Days 40-2005101/2" (12.5 mm)1Forward/reverse ratchet3

248.04 €

1 Available 4 Days 60-3005951/2" (12.5 mm)1Forward/reverse ratchet3

477.15 €

1 Available 4 Days ------

1,445.83 €

1 Available 4 Days ------

172.25 €

1 Available 4 Days 2.5-25283-0.10For bit sets4

182.59 €

1 Available 4 Days 10-50338-0.25For bit sets3

194.65 €

1 Available 4 Days 20-100372-0.5For bit sets3

206.71 €

1 Available 4 Days 40-200480-1For bit sets3

235.99 €

1 Available 4 Days 60-300570-1For bit sets3

451.32 €

1 Available 4 Days ------

153.24 €

1 Available 4 Days ------

158.29 €

1 Available 4 Days ------

168.37 €

1 Available 4 Days ------

180.15 €

1 Available 4 Days ------

253.21 €

1 Available 4 Days 2.5-252901/4" (6.3 mm)0.10Forward/reverse ratchet4

Loading...

  1. 1

Basic information

Product type Torque wrench

Tech Support