Electrical Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01146011

Part Number
P01146011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

818.23 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 223 Height(mm) 126 Calibrated to Manufacturer's standards (no certificate)
DIN standard DIN VDE 0100 Display type Digital (LCD) IP rating IP54
Memory No Power supply Rechargeable Product size (length)(mm) 70
Product type Electrical tester Reading category CAT II 300 V|CAT III 600 V Reading range (VDE) Frequency|Insulation resistance|Loop impedance|Voltage|Current|Resistance
Test procedure manual VDE standard 0100 VDE tester features RCD/FI testing
Weight(g) 700

This page is Electrical Tester, part number P01146011.
You can find the detail information about specifications and dimensions on part number P01146011.

Tech Support