• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Process Pump, Automatically Operated Type and Air Operated Type, PA3000 / 5000 Series (PA3120-03)

Process Pump, Automatically Operated Type and Air Operated Type, PA3000 / 5000 Series PA3120-03

Product Details:

Manufacturer part number: PA3120-03

Brand: SMC

Price: 508.02

Delivery time: 31 Days


Technical Data:

Body material: ADC12 (Aluminum)

Diaphragm material: NBR (Nitrile rubber)

Thread type: Rc

Port size: 3/8

Body size: 3/8 Standard


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PA3120-03

Part Number
PA3120-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body material Diaphragm material Thread type Port size Body size Option Actuation

508.02 €

1 31 Days ADC12 (Aluminum)NBR (Nitrile rubber)Rc3/83/8 StandardOnly bodyAutomatically operated

Loading...

  1. 1

This page is Process Pump, Automatically Operated Type and Air Operated Type, PA3000 / 5000 Series, part number PA3120-03.
You can find the detail information about specifications and dimensions on part number PA3120-03.

Variation of this product

Part Number
PA3110-03
PA3110-F03
PA3110-F03-N
PA3120-F03
PA3210-03
PA3210-F03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body material Diaphragm material Thread type Port size Body size Option Actuation

601.94 €

1 4 Days ADC12 (Aluminum)PTFE (Fluororesin)Rc3/83/8 StandardOnly bodyAutomatically operated

601.94 €

1 39 Days ADC12 (Aluminum)PTFE (Fluororesin)G3/83/8 StandardOnly bodyAutomatically operated

601.94 €

1 26 Days ADC12 (Aluminum)PTFE (Fluororesin)G3/83/8 StandardWith silencerAutomatically operated

508.02 €

1 4 Days ADC12 (Aluminum)NBR (Nitrile rubber)G3/83/8 StandardOnly bodyAutomatically operated

860.32 €

1 26 Days SCS14 (Stainless steel)PTFE (Fluororesin)Rc3/83/8 StandardOnly bodyAutomatically operated

860.32 €

1 66 Days SCS14 (Stainless steel)PTFE (Fluororesin)G3/83/8 StandardOnly bodyAutomatically operated

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360