• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Battery / Accumulator, HMI Battery

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2701383

Part Number
2701383
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.68 €

5 7 Days

Loading...

  1. 1

Basic information

Nominal voltage(V) - Width(mm) - Model -
Weight(g) - Size indication - Capacity(mAh) -
Diameter(mm) - IEC indication - Other indications -
Plastic housing - Length(mm) - Suited for EX-applications -
Ambient temperature(°C) -|- Suitable for rapid charger - Height including pole(mm) -
Battery pack - Number of cells -

This page is Battery / Accumulator, HMI Battery, part number 2701383.
You can find the detail information about specifications and dimensions on part number 2701383.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360