SANDVIK CoroThread 266 Insert for Grooving (254LG22CC012151135)

SANDVIK CoroThread 266 Insert for Grooving 254LG22CC012151135

Product Details:

Manufacturer part number: 254LG22CC012151135

Brand: SANDVIK

Price: 50.85

Delivery time: Quote


Technical Data:

Cutting Direction: Left-hand

Number of threads (for threading): 11.5 TPI

Pitch (for Threading): 2.15 mm

Customs tariff — weight: 0.011 kg

Type recommendation: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

254LG22CC012151135

Part Number
254LG22CC012151135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Number of threads (for threading) Pitch (for Threading) Customs tariff — weight
(kg)
Type recommendation ISO application K Max. cutting depth
(mm)
Corner radius RE
(mm)
ISO application P ISO application M ISO application N ISO application S Large insert / insert holder

50.85 €

1 Quote Left-hand11.5 TPI2.15 mm0.011-K2.20.08PMNS22

Loading...

  1. 1

Basic information

work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Customs tariff — weight per 1 Customs tariff — weight unit kg
What type of machining is it suitable for? Groove turning Customs tariff — item number 82090020 Insert clearance angle
eClass-5.1 21011902 Number of cutting edges 3 Grade code 1135
Insert shape CoroThread 254 Insert type Insert with bore and geometry Manufacturer SANDVIK Coromant
Geometry / cutting edge CC Grade type Hard metal Customs tariff — country of origin DE

This page is SANDVIK CoroThread 266 Insert for Grooving, part number 254LG22CC012151135.
You can find the detail information about specifications and dimensions on part number 254LG22CC012151135.

Variation of this product

Part Number
254LG16CC011601135
254LG16CC011851135
254LG16CC012151135
254LG22CC012651135
254LG22CC013151135
254LG22CC014151135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Direction Number of threads (for threading) Pitch (for Threading) Customs tariff — weight
(kg)
Type recommendation ISO application K Max. cutting depth
(mm)
Corner radius RE
(mm)
ISO application P ISO application M ISO application N ISO application S Large insert / insert holder

39.77 €

1 Quote Left-hand11 TPI1.60 mm0.001P|M|K|N|SK — first option1.850.08P — first optionM — first optionN - 1. optionS — first option16

39.77 €

1 Quote Left-hand11 TPI1.85 mm0.001P|M|K|N|SK — first option1.850.08P — first optionM — first optionN - 1. optionS — first option16

39.77 €

1 Quote Left-hand11 TPI2.15 mm0.001P|M|K|N|SK — first option1.850.08P — first optionM — first optionN - 1. optionS — first option16

50.85 €

1 Quote Left-hand11.5 TPI2.65 mm0.001P|M|K|N|SK — first option2.20.15P — first optionM — first optionN - 1. optionS — first option22

50.85 €

1 Quote Left-hand12 TPI3.15 mm0.001P|M|K|N|SK — first option2.20.15P — first optionM — first optionN - 1. optionS — first option22

50.85 €

1 Quote Left-hand12 TPI4.15 mm0.001P|M|K|N|SK — first option2.60.15P — first optionM — first optionN - 1. optionS — first option22

Tech Support