SANDVIK CoroThread 266 Carbide Blank

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
266LG160000300BGH13A
266LG220000600BGH13A
266LL160000300BGH13A
266LL220000600BGH13A
266RG160000300BGH13A
266RG220000600BGH13A
266RG270000800BGH13A
266RL160000300BGH13A
266RL220000600BGH13A
266RL270000800BGH13A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Corner radius RE
(mm)
Large insert / insert holder L/S Insert shape

28.23 €

1 Quote Left-hand116 T3266-16

44.85 €

1 Quote Left-hand122 05266-22

28.23 €

1 Quote Left-hand116 T3266-16

44.85 €

1 Quote Left-hand122 05266-22

28.23 €

1 Quote Right-hand116 T3266-16

44.85 €

1 Quote Right-hand222 05266-22

76.23 €

1 Quote Right-hand227 07266-27

28.23 €

1 Quote Right-hand216 T3266-16

44.85 €

1 Quote Right-hand222 05266-22

76.23 €

1 Quote Right-hand227 07266-27

Loading...

  1. 1

Basic information

work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Customs tariff — weight(kg) 0.001 Customs tariff — weight per 1
Customs tariff — weight unit kg What type of machining is it suitable for? n/s Customs tariff — item number 82090020
Insert clearance angle ISO application K K eClass-5.1 21011902
Number of cutting edges 3 cutting edges Grade code H13A ISO application P P
Insert type Adapter blank ISO application M M ISO application N N
Manufacturer SANDVIK Coromant ISO application S S Geometry / cutting edge Molding blank
Grade type Hard metal Customs tariff — country of origin DE

Tech Support