Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Groove Width (For Grooving / Plunging) | Corner radius RE (mm) | ISO application area P | Grade code | Size of insert/insert seat | ISO application area S | ISO application area N | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Steel / Stainless Steel / Cast Iron | 2.06 mm | 0.19 | P | 4230 | 20 | - | - | ||
- | 1 | 5 Days | Steel / Stainless Steel / Cast Iron | 2.06 mm | 0.19 | P | 4240 | 20 | - | - | ||
- | 1 | 5 Days | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 2.06 mm | 0.19 | - | H13A | 20 | S | N | ||
- | 1 | 5 Days | Steel / Stainless Steel / Cast Iron | 2.60 mm | 0.2 | P | 4230 | 25 | - | - | ||
- | 1 | 5 Days | Steel / Stainless Steel / Cast Iron | 2.60 mm | 0.2 | P | 4240 | 25 | - | - | ||
- | 1 | 5 Days | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 2.60 mm | 0.2 | - | H13A | 25 | S | N | ||
- | 1 | 5 Days | Steel / Stainless Steel / Cast Iron | 3.12 mm | 0.3 | P | 4230 | 30 | - | - | ||
- | 1 | 5 Days | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 3.12 mm | 0.3 | - | H13A | 30 | S | N | ||
- | 1 | 5 Days | Steel / Stainless Steel / Cast Iron | 4.12 mm | 0.3 | P | 4230 | 40 | - | - | ||
- | 1 | 5 Days | Steel / Stainless Steel / Cast Iron | 4.12 mm | 0.3 | P | 4240 | 40 | - | - | ||
- | 1 | 5 Days | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 4.12 mm | 0.3 | - | H13A | 40 | S | N | ||
- | 1 | 5 Days | Steel / Stainless Steel / Cast Iron | 5.12 mm | 0.37 | P | 4230 | 50 | - | - | ||
- | 1 | 5 Days | Steel / Stainless Steel / Cast Iron | 5.12 mm | 0.37 | P | 4240 | 50 | - | - | ||
- | 1 | 5 Days | Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 5.12 mm | 0.37 | - | H13A | 50 | S | N | ||
- | 1 | 5 Days | Steel / Stainless Steel / Cast Iron | 6.12 mm | 0.37 | P | 4230 | 60 | - | - | ||
- | 1 | 5 Days | Steel / Stainless Steel / Cast Iron | 6.12 mm | 0.37 | P | 4240 | 60 | - | - |
Loading...
Cutting Direction | No-hand | Geometry/cutting edge | AA | Customs tariff goods number | 82090020 |
---|---|---|---|---|---|
Customs tariff weight(kg) | 0.008 | Customs tariff weight unit | kg | Insert clearance angle | 7° |
ISO application area M | M | eClass-5.1 | 21011901 | Number of cutting edges | 1 |
Insert shape | 330* | Insert type | Insert for Q-Cut Parting-off Cutter | ISO application area K | K |
Manufacturer | SANDVIK COROMANT | Grade type | Carbide | Suitable for which type of machining? | Parting-off cutting |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure