Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
15023031716E670 |
15023031716T01020670 |
15023047624E670 |
15023047624T01020670 |
15023063532E670 |
15023063532T01020670 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Insert clearance angle | Large insert / insert holder L/S | |
---|---|---|---|---|---|---|---|
97.08 € | 1 | Quote | 0 | 6° | 1 | ||
97.08 € | 1 | Quote | 0 | 6° | 1 | ||
105.85 € | 1 | Quote | 0.001 | 11° | 2 | ||
105.85 € | 1 | Quote | 0.001 | 11° | 2 | ||
127.08 € | 1 | Quote | 0.002 | 11° | 3 | ||
127.08 € | 1 | Quote | 0.002 | 11° | 3 |
Loading...
work material | Heat-resistant alloy, titanium alloy / High Hardness Material | Cutting Direction | No-hand | ISO application H | H |
---|---|---|---|---|---|
Other designs | Other | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
What type of machining is it suitable for? | Profile turning | Customs tariff — item number | 69091200 | eClass-5.1 | 21011901 |
Number of cutting edges | 1 | Grade code | 670 | Insert shape | 150.23 |
Insert type | Ceramic plunge cutting insert | Manufacturer | SANDVIK Coromant | ISO application S | S |
Geometry / cutting edge | Smooth | Grade type | Ceramic | Customs tariff — country of origin | DE |