SANDVIK CDI 80 Turret Interface to Rectangular Shank Adaptor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ASHTNECDI8025

Part Number
ASHTNECDI8025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Cutting Direction No-hand Shank height(mm) 25 Customs tariff — weight(kg) 6.508
Bracket: F dimension 61 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84669360 Machine chuck / socket size ø 80.00 mm – CDI Bracket: L dimension 85
Tool chuck / socket size Shank 25.00 x 25.00 mm eClass-5.1 21021105 Type Clamping unit
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE Coolant No

This page is SANDVIK CDI 80 Turret Interface to Rectangular Shank Adaptor, part number ASHTNECDI8025.
You can find the detail information about specifications and dimensions on part number ASHTNECDI8025.

Tech Support