Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Machine-side mount/coupling size | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | - | 5.69 | ø 02.00 - 20.00 mm | 160 | - | Coromant Capto C10 | Adapter | ||
- | 1 | 5 Days | - | 5.9 | ø 03.00 - 26.00 mm | 160 | - | Coromant Capto C10 | Adapter | ||
- | 1 | 5 Days | - | 6.57 | ø 06.00 - 34.00 mm | 160 | - | Coromant Capto C10 | Adapter | ||
- | 1 | 5 Days | - | 0.201 | ø 01.00 - 10.00 mm | 45 | - | Coromant Capto C3 | Holder | ||
- | 1 | 5 Days | - | 0.3 | ø 01.00 - 13.00 mm | 36 | - | Coromant Capto C3 | Holder | ||
- | 1 | 5 Days | - | 0.3 | ø 01.00 - 13.00 mm | 45 | - | Coromant Capto C3 | Holder | ||
- | 1 | 5 Days | - | 0.42 | ø 01.00 - 10.00 mm | 70 | - | Coromant Capto C4 | Holder | ||
- | 1 | 5 Days | - | 0.2 | ø 01.00 - 13.00 mm | 35 | - | Coromant Capto C4 | Holder | ||
- | 1 | 5 Days | - | 0.3 | ø 01.00 - 13.00 mm | 52 | - | Coromant Capto C4 | Holder | ||
- | 1 | 5 Days | - | 0.3 | ø 01.00 - 16.00 mm | 38 | - | Coromant Capto C4 | Holder | ||
- | 1 | 5 Days | - | 0.4 | ø 01.00 - 16.00 mm | 52 | - | Coromant Capto C4 | Holder | ||
- | 1 | 5 Days | - | 0.5 | ø 02.00 - 20.00 mm | 54 | - | Coromant Capto C4 | Holder | ||
- | 1 | 5 Days | - | 0.9 | ø 01.00 - 10.00 mm | 100 | - | Coromant Capto C5 | Holder | ||
- | 1 | 5 Days | - | 0.5 | ø 01.00 - 13.00 mm | 55 | - | Coromant Capto C5 | Holder | ||
- | 1 | 5 Days | - | 0.996 | ø 01.00 - 13.00 mm | 100 | - | Coromant Capto C5 | Holder | ||
- | 1 | 5 Days | - | 1.342 | ø 01.00 - 13.00 mm | 130 | - | Coromant Capto C5 | Holder | ||
- | 1 | 5 Days | - | 0.5 | ø 01.00 - 16.00 mm | 55 | - | Coromant Capto C5 | Holder | ||
- | 1 | 5 Days | - | 1.1 | ø 01.00 - 16.00 mm | 100 | - | Coromant Capto C5 | Holder | ||
- | 1 | 5 Days | - | 0.5 | ø 02.00 - 20.00 mm | 45 | - | Coromant Capto C5 | Holder | ||
- | 1 | 5 Days | - | 0.6 | ø 02.00 - 20.00 mm | 57 | - | Coromant Capto C5 | Holder | ||
- | 1 | 5 Days | - | 1.343 | ø 02.00 - 20.00 mm | 100 | - | Coromant Capto C5 | Holder | ||
- | 1 | 5 Days | BD1 = 55.00 mm | 0.8 | ER40 | 70 | LB1 = 2.60 | Coromant Capto C5 | Holder | ||
- | 1 | 5 Days | - | 1.25 | ø 01.00 - 10.00 mm | 100 | - | Coromant Capto C6 | Holder | ||
- | 1 | 5 Days | - | 0.8 | ø 01.00 - 13.00 mm | 60 | - | Coromant Capto C6 | Holder | ||
- | 1 | 5 Days | - | 0.9 | ø 01.00 - 16.00 mm | 60 | - | Coromant Capto C6 | Holder | ||
- | 1 | 5 Days | - | 1.344 | ø 01.00 - 16.00 mm | 100 | - | Coromant Capto C6 | Holder | ||
- | 1 | 5 Days | - | 1.9 | ø 01.00 - 16.00 mm | 130 | - | Coromant Capto C6 | Holder | ||
- | 1 | 5 Days | - | 2.4 | ø 01.00 - 16.00 mm | 160 | - | Coromant Capto C6 | Holder | ||
- | 1 | 5 Days | - | 0.9 | ø 02.00 - 20.00 mm | 60 | - | Coromant Capto C6 | Holder | ||
- | 1 | 5 Days | - | 1.5 | ø 02.00 - 20.00 mm | 100 | - | Coromant Capto C6 | Holder | ||
- | 1 | 5 Days | - | 2.4 | ø 02.00 - 20.00 mm | 130 | - | Coromant Capto C6 | Holder | ||
- | 1 | 5 Days | - | 1.1 | ø 03.00 - 26.00 mm | 65 | - | Coromant Capto C6 | Holder | ||
- | 1 | 5 Days | - | 2.77 | ø 03.00 - 26.00 mm | 130 | - | Coromant Capto C6 | Holder | ||
- | 1 | 5 Days | - | 1.3 | ø 01.00 - 13.00 mm | 65 | - | Coromant Capto C8 | Holder | ||
- | 1 | 5 Days | - | 1.7 | ø 01.00 - 16.00 mm | 70 | - | Coromant Capto C8 | Holder | ||
- | 1 | 5 Days | - | 1.7 | ø 02.00 - 20.00 mm | 70 | - | Coromant Capto C8 | Holder | ||
- | 1 | 5 Days | - | 4.1 | ø 02.00 - 20.00 mm | 60 | - | Coromant Capto C8 | Holder | ||
- | 1 | 5 Days | - | 2 | ø 03.00 - 26.00 mm | 70 | - | Coromant Capto C8 | Holder | ||
- | 1 | 5 Days | - | 4.6 | ø 03.00 - 26.00 mm | 60 | - | Coromant Capto C8 | Holder | ||
- | 1 | 5 Days | - | 2.3 | ø 06.00 - 34.00 mm | 80 | - | Coromant Capto C8 | Holder |
Loading...
Cutting Direction | No-hand | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Coolant | Yes - through center |