Manufacturer part number: E094M6
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Screw Types: Meter
Screw size (Nominal): M6
Overall Length (L): 63.5 mm
Customs tariff — weight: 0.016 kg
ISO S: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E094M6
Part Number
|
---|
E094M6 |
Part Number | Minimum order quantity | Volume Discount | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO S | ISO M | Tolerance | ISO application | Shank diameter | ISO P | Cut end shape | Square head a | Type designation | Recommended thread depth | ISO N | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | Meter | M6 | 63.5 | 0.016 | - | - | 6HX | P|N | 6.48 x 4.85 | P | C 2 - 3 | 4.85 | E094 | 2.5 x D | N | 12.891 | 5.5 | Without coolant supply | n/s | 4 | ANSI | n/s |
Loading...
Through bore / blind hole | Through bore and blind hole | Customs tariff — weight per | 1 | Drill type | Forming tap |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 82074010 | eClass-5.1 | 21010210 |
d1 nominal | n/s | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroTap 400 Forming Tap, part number E094M6.
You can find the detail information about specifications and dimensions on part number E094M6.
Configure
Basic Attributes
ISO S
ISO M
Type
Screw Types
Screw size (Nominal)
Overall Length (L)(mm)
Customs tariff — weight(kg)
Tolerance
ISO application
Shank diameter
ISO P
Cut end shape
Square head a
Type designation
Recommended thread depth
ISO N
Tapped head length l2
Core hole diameter
Coolant supply
Square head length l3
No. of teeth
Standard
l4 dimension
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E0643/8 |
E0644-40 |
E0645/16 |
E094M8 |
E097M10 |
E097M12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO S | ISO M | Tolerance | ISO application | Shank diameter | ISO P | Cut end shape | Square head a | Type designation | Recommended thread depth | ISO N | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Unified | UNC 3/8 | 74.625 | 0.04 | - | - | 2B | P|N | 9.68 x 7.26 | P | C 2 - 3 | 7.26 | E064 | 2.5 x D | N | 15.291 | 8.8 | Without coolant supply | n/s | 6 | ANSI | n/s | ||
- | 1 | 5 Days | Unified | UNC 4 | 47.625 | 0.006 | - | - | 2B | P|N | 3.58 x 2.79 | P | C 2 - 3 | 2.79 | E064 | 2.5 x D | N | 15.471 | 2.6 | Without coolant supply | n/s | 3 | ANSI | 39 | ||
- | 1 | 5 Days | Unified | UNC 5/16 | 69.063 | 0.028 | - | - | 2B | P|N | 8.08 x 6.05 | P | C 2 - 3 | 6.05 | E064 | 2.5 x D | N | 15.085 | 7.3 | Without coolant supply | n/s | 5 | ANSI | n/s | ||
- | 1 | 5 Days | Meter | M8 | 69.063 | 0.028 | - | - | 6HX | P|N | 8.08 x 6.05 | P | C 2 - 3 | 6.05 | E094 | 2.5 x D | N | 15.085 | 7.4 | Without coolant supply | n/s | 5 | ANSI | n/s | ||
- | 1 | 5 Days | Meter | M10 | 80 | 0.047 | S | M | 6HX | P|M|N|S | 10.00 x 8.00 | P | C 2 - 3 | 8 | E097 | 2.5 x D | N | 18 | 9.3 | Without coolant supply | 11 | n/s | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M12 | 89 | 0.056 | S | M | 6HX | P|M|N|S | 9.00 x 7.10 | P | C 2 - 3 | 7.1 | E097 | 2.5 x D | N | 22 | 11.2 | Without coolant supply | 10 | n/s | ISO 529 | n/s |