SANDVIK CoroMill Plura Solid Carbide End Mill for Thread Milling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R21713012035AC03P1620
R21713012035AC05P1620
R21713012035AC05PH07F
R21713015040AC04P1620
R21713015040AC04S1610
R21713015040AC06P1620
R21713015040AC06PH07F
R21713019045AC05P1620
R21713019045AC05S1610
R21713019045AC07P1620
R21713019045AC07PH07F
R21713023050AC06P1620
R21713023050AC06S1610
R21713023050AC09P1620
R21713023050AC09PH07F
R21713023050CC06K1630
R21713031070AC08P1620
R21713031070AC08S1610
R21713031070AC12P1620
R21713031070AC12PH07F
R21713040080AC10P1620
R21713040080AC15P1620
R21713040080AC15PH07F
R21713048050AC10N1630
R21713048100AC12P1620
R21713048100AC18P1620
R21713048100AC18PH07F
R21713060075AC12N1630
R21713060100AC12N1630
R21713064125AC16P1620
R21713064125AC24P1620
R21713064125AC24PH07F
R21714040080AC10S1610
R21714045100AC10M1620
R21714048100AC12S1610
R21714080100AC16N1630
R21714100100AC20N1630
R21714100150AC20N1630
R21714120100AC22N1630
R21714120150AC22N1630
R21715060125AC12M1620
R21715080150AC16M1620
R21715090175AC19M1620
R21715095175AC24P1620
R21715100100AC20M1620
R21715120200AC26M1620
R21715140100AC26N1630
R21715140150AC26N1630
R21715160200AC30N1630
R21715160250AC42N1630
R21715190300AC50N1630
R21715200200AC35N1630
R21716120150AC27M1620
R21716250200AC46N1630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Screw size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
Customs tariff — weight
(kg)
ISO application H Other designs Milling cutter diameter Dc
(mm)
Range LU ISO application Customs tariff — item number Machine chuck / socket size Number of indexable inserts / cutters Zn Milling cutter tool: Chuck type ISO application K Coolant Grade code ISO application P ISO application M ISO application N Milling cutter type max. axial cutting depth ap Non-ISO O ISO application S Milling cutter tool: Chuck size D mm
(mm)

205.85 €

1 Quote MeterM1.6-380.006-OHX = 21.00 mm1.23.73P|M|K|N|S|O82074010Zylinderschaft - 3.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°0.53OS3

205.85 €

1 Quote MeterM1.6-380.006-OHX = 21.00 mm1.25.33P|M|K|N|S|O82074010Zylinderschaft - 3.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°0.53OS3

190.15 €

1 Quote MeterM1.6-570.006-OHX = 21.00 mm1.25.33P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNoH07FPMNCoroMill Plura Thread Tap Cutter - metric 60°0.53OS6

200.31 €

1 Quote MeterM2-570.025-OHX = 21.00 mm1.554.6P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°1OS6

204.00 €

1 Quote MeterM2-570.025HOHX = 21.00 mm1.44.6P|S|H|O82074010Zylinderschaft - 6.003Straight shank-No1610P--CoroMill Plura Thread Tap Cutter - metric 60°0.6OS6

200.31 €

1 Quote MeterM2-570.025-OHX = 21.00 mm1.556.6P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°1OS6

184.62 €

1 Quote MeterM2-570.025-OHX = 21.00 mm1.556.6P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNoH07FPMNCoroMill Plura Thread Tap Cutter - metric 60°1OS6

200.31 €

1 Quote MeterM2.5-570.025-OHX = 21.00 mm1.955.68P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°1.13OS6

204.00 €

1 Quote MeterM2.5-570.025HOHX = 21.00 mm1.955.68P|S|H|O82074010Zylinderschaft - 6.003Straight shank-No1610P--CoroMill Plura Thread Tap Cutter - metric 60°0.68OS6

200.31 €

1 Quote MeterM2.5-570.024-OHX = 21.00 mm1.958.18P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°1.13OS6

173.31 €

1 Quote MeterM2.5-570.024-OHX = 21.00 mm1.958.18P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNoH07FPMNCoroMill Plura Thread Tap Cutter - metric 60°1.13OS6

193.85 €

1 Quote MeterM3-570.025-OHX = 21.00 mm2.36.75P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°1.25OS6

197.54 €

1 Quote MeterM3-570.024HOHX = 21.00 mm2.36.75P|S|H|O82074010Zylinderschaft - 6.003Straight shank-No1610P--CoroMill Plura Thread Tap Cutter - metric 60°0.75OS6

193.85 €

1 Quote MeterM3-570.025-OHX = 21.00 mm2.39.75P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°1.25OS6

179.08 €

1 Quote MeterM3-570.025-OHX = 21.00 mm2.39.75P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNoH07FPMNCoroMill Plura Thread Tap Cutter - metric 60°1.25OS6

196.62 €

1 Quote MeterM30.5570.015--2.36P|M|K|N|S82077010Zylinderschaft - 6.003Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter5-S6

193.85 €

1 Quote MeterM4-570.024-OHX = 21.00 mm3.19.05P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°1.75OS6

197.54 €

1 Quote MeterM4-570.021HOHX = 21.00 mm3.19.05P|S|H|O82074010Zylinderschaft - 6.003Straight shank-No1610P--CoroMill Plura Thread Tap Cutter - metric 60°1.05OS6

193.85 €

1 Quote MeterM4-570.023-OHX = 21.00 mm3.113.05P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°1.75OS6

179.08 €

1 Quote MeterM4-570.023-OHX = 21.00 mm3.113.05P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNoH07FPMNCoroMill Plura Thread Tap Cutter - metric 60°1.75OS6

193.85 €

1 Quote MeterM5-570.021-OHX = 21.00 mm411.2P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°2OS6

193.85 €

1 Quote MeterM5-570.02-OHX = 21.00 mm416.2P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°2OS6

179.08 €

1 Quote MeterM5-570.02-OHX = 21.00 mm416.2P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNoH07FPMNCoroMill Plura Thread Tap Cutter - metric 60°2OS6

244.62 €

1 Quote MeterMF60.5570.025--4.810P|M|K|N|S82074010Zylinderschaft - 6.003Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°10-S6

252.00 €

1 Quote MeterM6-570.024-OHX = 21.00 mm4.813.5P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°2.5OS6

252.00 €

1 Quote MeterM6-600.024-OHX = 24.00 mm4.819.5P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°2.5OS6

232.62 €

1 Quote MeterM6-600.024-OHX = 24.00 mm4.819.5P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNoH07FPMNCoroMill Plura Thread Tap Cutter - metric 60°2.5OS6

244.62 €

1 Quote MeterMF80.75570.025--612P|M|K|N|S82074010Zylinderschaft - 6.003Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°12-S6

244.62 €

1 Quote MeterMF81570.025--612P|M|K|N|S82074010Zylinderschaft - 6.003Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°12-S6

252.00 €

1 Quote MeterM8-630.042-OHX = 27.00 mm6.417.9P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°3.13OS6

257.54 €

1 Quote MeterM8-680.042-OHX = 27.00 mm6.425.88P|M|K|N|S|O82074010Zylinderschaft - 8.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°3.13OS8

-

1 Quote MeterM8-680.042-OHX = 27.00 mm6.425.88P|M|K|N|S|O82074010Zylinderschaft - 8.003Straight shankKNoH07FPMNCoroMill Plura Thread Tap Cutter - metric 60°3.13OS8

217.85 €

1 Quote MeterM5-570.022HOHX = 21.00 mm411.2P|S|H|O82074010Zylinderschaft - 6.003Straight shank-No1610P--CoroMill Plura Thread Tap Cutter - metric 60°1.2OS6

264.92 €

1 Quote MeterM61570.025H-4.510P|H82074010Zylinderschaft - 6.004Straight shank-No1630P--CoroMill Plura Thread Tap Cutter - metric fine 60°10--6

257.54 €

1 Quote MeterM6-570.024HOHX = 21.00 mm4.813.5P|S|H|O82074010Zylinderschaft - 6.004Straight shank-No1610P--CoroMill Plura Thread Tap Cutter - metric 60°1.5OS6

244.62 €

1 Quote MeterMF101630.046--816P|M|K|N|S82074010Zylinderschaft - 8.004Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°16-S8

376.62 €

1 Quote MeterMF121720.078--1020P|M|K|N|S82074010Zylinderschaft - 10.004Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°20-S10

376.62 €

1 Quote MeterMF121.5720.074--1020P|M|K|N|S82074010Zylinderschaft - 10.004Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°10-S10

490.15 €

1 Quote MeterMF141830.125--1222P|M|K|N|S82074010Zylinderschaft - 12.004Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°22-S12

490.15 €

1 Quote MeterMF141.5830.126--1222P|M|K|N|S82074010Zylinderschaft - 12.004Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°22-S12

264.92 €

1 Quote MeterM81.25570.027H-612.5P|H82074010Zylinderschaft - 6.005Straight shank-No1630P--CoroMill Plura Thread Tap Cutter - metric fine 60°12.5--6

264.92 €

1 Quote MeterM101.5630.045H-816.5P|H82074010Zylinderschaft - 8.005Straight shank-No1630P--CoroMill Plura Thread Tap Cutter - metric fine 60°16.5--8

407.08 €

1 Quote MeterMF121.75720.073H-919.25P|H82074010Zylinderschaft - 10.005Straight shank-No1630P--CoroMill Plura Thread Tap Cutter - metric fine 60°19.25--10

387.69 €

1 Quote MeterM12-720.074-OHX = 27.00 mm9.526.7P|M|K|N|S|O82074010Zylinderschaft - 6.003Straight shankKNo1620PMNCoroMill Plura Thread Tap Cutter - metric 60°4.38OS6

407.08 €

1 Quote MeterM121720.8H-1020P|H82074010Zylinderschaft - 10.005Straight shank-No1630P--CoroMill Plura Thread Tap Cutter - metric fine 60°20--10

529.85 €

1 Quote MeterM142830.126H-1226P|H82074010Zylinderschaft - 12.005Straight shank-No1630P--CoroMill Plura Thread Tap Cutter - metric fine 60°26--12

621.23 €

1 Quote MeterMF161830.163--1426P|M|K|N|S82074010Zylinderschaft - 14.005Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°26-S14

621.23 €

1 Quote MeterMF161.5830.162--1420P|M|K|N|S82074010Zylinderschaft - 14.005Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°20-S14

659.08 €

1 Quote MeterMF202920.23--1630P|M|K|N|S82074010Zylinderschaft - 16.005Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°30-S16

659.08 €

1 Quote MeterM202.51050.255--1642.5P|M|K|N|S82074010Zylinderschaft - 16.005Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°42.5-S16

1,035.69 €

1 Quote MeterM2431250.462--1950P|M|K|N|S82074010Zylinderschaft - 20.005Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°50-S20

1,035.69 €

1 Quote MeterMF2421020.402--2035P|M|K|N|S82074010Zylinderschaft - 20.005Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°35-S20

529.85 €

1 Quote MeterMF141.5830.125H-1227P|H82074010Zylinderschaft - 12.006Straight shank-No1630P--CoroMill Plura Thread Tap Cutter - metric fine 60°27--12

1,318.15 €

1 Quote MeterMF2821210.71--2546P|M|K|N|S82074010Zylinderschaft - 25.006Straight shankKNo1630PMNCoroMill Plura Thread Tap Cutter - metric 60°46-S25

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg eClass-5.1 21010503
Milling application VHM — thread milling cutter Manufacturer SANDVIK Coromant Grade type Hard metal
Customs tariff — country of origin DE

Tech Support