• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

SANDVIK CoroTap 300 Cutting Tap with Spiral Flutes (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E013M12X1.25

Part Number
E013M12X1.25
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Screw size (Nominal) Overall Length (L)
(mm)
Customs tariff — weight
(kg)
Other designs ISO S ISO M Tolerance ISO application Grade Shank diameter ISO P Customs tariff — item number Cut end shape Square head a d1 nominal Type designation Recommended thread depth ISO N ISO K Tapped head length l2 Core hole diameter Coolant supply Square head length l3 No. of teeth Standard l4 dimension
1 5 Days MeterMF12890.047--M6HP|M-9.00 x 7.10P82074010C 2 - 37.1n/sE0132.5 x D--1610.8Without coolant supply103ISO 529n/s

Loading...

  1. 1

Basic information

Through bore / blind hole Blind hole Customs tariff — weight per 1 Drill type Screw tap
Customs tariff — weight unit kg eClass-5.1 21010210 Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

This page is SANDVIK CoroTap 300 Cutting Tap with Spiral Flutes, part number E013M12X1.25.
You can find the detail information about specifications and dimensions on part number E013M12X1.25.

Variation of this product

Part Number
E002M16
E002M18
E002M2
E013M12X1.5
E013M14X1.5
E013M16X1.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Types Screw size (Nominal) Overall Length (L)
(mm)
Customs tariff — weight
(kg)
Other designs ISO S ISO M Tolerance ISO application Grade Shank diameter ISO P Customs tariff — item number Cut end shape Square head a d1 nominal Type designation Recommended thread depth ISO N ISO K Tapped head length l2 Core hole diameter Coolant supply Square head length l3 No. of teeth Standard l4 dimension

-

1 5 Days MeterM161020.094-S-6HP|N|S-12.50 x 10.00P82074010C 2 - 310n/sE0022.5 x DN-1814Without coolant supply134ISO 529n/s

-

1 5 Days MeterM181120.127-S-6HP|N|S-14.00 x 11.20P82074010C 2 - 311.2n/sE0022.5 x DN-2915.5Without coolant supply144ISO 529n/s

-

1 5 Days MeterM2410.003-S-6HP|N|S-2.50 x 2.00P82074010C 2 - 32n/sE0022.5 x DN-81.6Without coolant supply43ISO 5298

-

1 5 Days MeterMF12890.047--M6HP|M-9.00 x 7.10P82074010C 2 - 37.1n/sE0132.5 x D--1610.5Without coolant supply103ISO 529n/s

-

1 5 Days MeterMF14950.067--M6HP|M-11.20 x 9.00P82074010C 2 - 39n/sE0132.5 x D--1812.5Without coolant supply123ISO 529n/s

-

1 5 Days MeterMF161020.095--M6HP|M-12.50 x 10.00P82074010C 2 - 310n/sE0132.5 x D--1815Without coolant supply134ISO 529n/s

Tech Support