SANDVIK Auto AF Insert for Milling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N26081204F3020
N26081204F3040
N26081204F3330
N26081204FCB50
N26081204FH13A
N26081204FHM
N26081204L3020
N26081204L3040
N26081204L3330
N26081204LH13A
N26081204LHM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Geometry/cutting edge Type recommendation Other designs ISO application area H All ISO application areas ISO application area P Number of cutting edges Grade code ISO application area K Parallel land/corner design Grade type ISO application area S ISO application area N

37.69 €

1 Quote Cast IronF wiper---K-4xR/4xL3020KBS = 7.00 mmCarbide--

34.88 €

1 Quote Steel / Cast Iron / High Hardness MaterialF wiper--HP|K|HP4xR/4xL3040KBS = 7.00 mmCarbide--

40.23 €

1 Quote Cast IronF wiperKBSR = 800.00 mm-K-4xR/4xL3330K - 1. SelectionBS = 7.00 mmCarbide--

238.23 €

1 Quote Cast Iron / High Hardness MaterialF wiper--HK|H-1CB50KBS = 7.00 mmCBN--

26.15 €

1 Quote Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyF wiper---K|N|S-4xR/4xLH13AKBS = 7.00 mmCarbideSN

-

1 5 Days Cast Iron / Non-ferrous metalF wiper---K|N-4xR/4xLHMKBS = 7.00 mmCarbide-N

37.69 €

1 Quote Cast IronL-Shorter Face Mill---K-4xR/4xL3020KBS = 2.50 mmCarbide--

38.92 €

1 Quote Steel / Cast Iron / High Hardness MaterialL-Shorter Face Mill--HP|K|HP4xR/4xL3040KBS = 2.50 mmCarbide--

40.23 €

1 Quote Cast IronL-Shorter Face MillKBSR = 150.00 mm-K-4xR/4xL3330K - 1. SelectionBS = 2.50 mmCarbide--

28.46 €

1 Quote Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyL-Shorter Face Mill---K|N|S-4xR/4xLH13AKBS = 2.50 mmCarbideSN

-

1 5 Days Cast Iron / Non-ferrous metalL-Shorter Face Mill---K|N-4xR/4xLHMKBS = 2.50 mmCarbide-N

Loading...

  1. 1

Basic information

Clearance angle Other Customs tariff goods number 82090020 Customs tariff weight(kg) 0.008
Customs tariff weight unit kg Large insert/insert seat L/S 12 04 Insert clearance angle > 0°
Max. cutting depth(mm) 1 eClass-5.1 21011901 Insert shape 260.8
Insert type Double-Sided Insert with Bore and Geometry Insert design Neutral Manufacturer SANDVIK COROMANT
Suitable for which type of machining? Finishing Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support