SANDVIK T-Max Long Edge Insert for Milling (215312111114040)

SANDVIK T-Max Long Edge Insert for Milling 215312111114040

Product Details:

Manufacturer part number: 215312111114040

Brand: SANDVIK

Price: 42.08

Delivery time: Quote


Technical Data:

Clearance angle: D (15°)

work material: Steel / Cast Iron

Geometry/cutting edge: -21

Type recommendation: -

Other designs: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

215312111114040

Part Number
215312111114040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clearance angle work material Geometry/cutting edge Type recommendation Other designs Customs tariff weight
(kg)
Large insert/insert seat L/S ISO application area H ISO application area M All ISO application areas Max. cutting depth
(mm)
Corner radius RE
(mm)
ISO application area P Number of cutting edges Grade code Insert shape Insert type ISO application area K Insert design Suitable for which type of machining? ISO application area S ISO application area N

42.08 €

1 Quote D (15°)Steel / Cast Iron-21--0.00712 05--P|K-not availableP44040215*Double-Sided Insert with Bore and GeometryKNeutralRoughing--

Loading...

  1. 1

Basic information

Customs tariff goods number 82090020 Customs tariff weight unit kg eClass-5.1 21011901
Manufacturer SANDVIK COROMANT Grade type Carbide Customs tariff weight per 1
Customs tariff country of origin DE

This page is SANDVIK T-Max Long Edge Insert for Milling, part number 215312111114040.
You can find the detail information about specifications and dimensions on part number 215312111114040.

Variation of this product

Part Number
21531211111235
21531211111H13A
21531211111SM30
21531211111SMA
LDHT 19 04 00-PL 1030
LDHT190400PL1130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clearance angle work material Geometry/cutting edge Type recommendation Other designs Customs tariff weight
(kg)
Large insert/insert seat L/S ISO application area H ISO application area M All ISO application areas Max. cutting depth
(mm)
Corner radius RE
(mm)
ISO application area P Number of cutting edges Grade code Insert shape Insert type ISO application area K Insert design Suitable for which type of machining? ISO application area S ISO application area N

40.54 €

1 Quote D (15°)Stainless Steel / Cast Iron-21--0.00712 05-MM|K-not available-4235215*Double-Sided Insert with Bore and GeometryKNeutralRoughing--

31.00 €

1 Quote N (0°)Cast Iron1211--0.00712 11--K---4H13A215*Double-Sided Insert with Bore and GeometryKNeutralRoughing--

31.00 €

1 Quote N (0°)Steel / Cast Iron1211--0.00712 11--P|K--P4SM30215*Double-Sided Insert with Bore and GeometryKNeutralRoughing--

31.00 €

1 Quote N (0°)Steel / Cast Iron1211--0.00712 11--P|K--P4SMA215*Double-Sided Insert with Bore and GeometryKNeutralRoughing--

-

1 Quote D (15°)Steel / Cast IronPLP-0.01219 04--P|K--P21030LDHT*Single-sided Insert with Bore and GeometryKRight-handFinishing--

47.69 €

1 Quote D (15°)Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialPL-W1 = 13.70 mm0.01219 04HMP|M|N|S|HLE = 19.10-P21130LDHT*Single-sided Insert with Bore and Geometry-Right-handFinishingSN

Tech Support