Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | Customs tariff — item number | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.31 € | 1 | Quote | D (15°) | Cast Iron | 0.002 | - | K | BS = 1.50 mm | Finishing | 82090020 | K | K — first option | 5 | 0.4 | 4 | 08 T3 | 3330 | - | 490-08 | - | - | - | KL | Hard metal | ||
30.77 € | 1 | Quote | D (15°) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 1.50 mm | Finishing | 82090020 | P|M|N|S|H | - | LE = 5.60 | 0.4 | 4 | 08 T3 | 1130 | P | 490-08 | M | N | S | PL | Hard metal | ||
39.38 € | 1 | Quote | D (15°) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 1.20 mm | Finishing | 82090020 | P|M|N|S|H | - | LE = 5.60 | 0.8 | 4 | 08 T3 | 1130 | P | 490-08 | M | N | S | ML | Hard metal | ||
39.38 € | 1 | Quote | D (15°) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 1.20 mm | Medium machining | 82090020 | P|M|N|S|H | - | LE = 5.60 | 0.8 | 4 | 08 T3 | 1130 | P | 490-08 | M | N | S | MM | Hard metal | ||
30.31 € | 1 | Quote | D (15°) | Cast Iron | 0.002 | - | K | BS = 1.20 mm | Roughing | 82090020 | K | K — first option | 5 | 0.8 | 4 | 08 T3 | 3330 | - | 490-08 | - | - | - | KH | Hard metal | ||
30.31 € | 1 | Quote | D (15°) | Cast Iron | 0.002 | - | K | BS = 1.20 mm | Finishing | 82090020 | K | K — first option | 5 | 0.8 | 4 | 08 T3 | 3330 | - | 490-08 | - | - | - | KL | Hard metal | ||
30.31 € | 1 | Quote | D (15°) | Cast Iron | 0.002 | - | - | - | Medium machining | 82090020 | K | K | 5.6 | 0.8 | 4 | 08 T3 | 1020 | - | 490-08 | - | - | - | KM | Hard metal | ||
30.31 € | 1 | Quote | D (15°) | Cast Iron | 0.002 | - | K | BS = 1.20 mm | Medium machining | 82090020 | K | K — first option | 5 | 0.8 | 4 | 08 T3 | 3330 | - | 490-08 | - | - | - | KM | Hard metal | ||
30.77 € | 1 | Quote | D (15°) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 1.20 mm | Roughing | 82090020 | P|M|N|S|H | - | LE = 5.60 | 0.8 | 4 | 08 T3 | 1130 | P | 490-08 | M | N | S | PH | Hard metal | ||
30.31 € | 1 | Quote | D (15°) | Steel / Cast Iron | 0.002 | - | - | - | Roughing | 82090020 | P|K | K | 5.6 | 0.8 | 4 | 08 T3 | 4220 | P | 490-08 | - | - | - | PH | Hard metal | ||
30.77 € | 1 | Quote | D (15°) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 1.20 mm | Finishing | 82090020 | P|M|N|S|H | - | LE = 5.60 | 0.8 | 4 | 08 T3 | 1130 | P | 490-08 | M | N | S | PL | Hard metal | ||
30.31 € | 1 | Quote | D (15°) | Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H — first option | H | - | Medium machining | 82090020 | P|K|S|H | K | 5.6 | 0.8 | 4 | 08 T3 | 1010 | P | 490-08 | - | - | S | PM | Hard metal | ||
30.77 € | 1 | Quote | D (15°) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 1.20 mm | Medium machining | 82090020 | P|M|N|S|H | - | LE = 5.60 | 0.8 | 4 | 08 T3 | 1130 | P | 490-08 | M | N | S | PM | Hard metal | ||
30.31 € | 1 | Quote | D (15°) | Cast Iron | 0.002 | - | K | BS = 0.90 mm | Medium machining | 82090020 | K | K — first option | 5 | 1.2 | 4 | 08 T3 | 3330 | - | 490-08 | - | - | - | KM | Hard metal | ||
30.77 € | 1 | Quote | D (15°) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 0.90 mm | Medium machining | 82090020 | P|M|N|S|H | - | LE = 5.60 | 1.2 | 4 | 08 T3 | 1130 | P | 490-08 | M | N | S | PM | Hard metal | ||
30.31 € | 1 | Quote | D (15°) | Cast Iron | 0.002 | - | K | BS = 0.60 mm | Roughing | 82090020 | K | K — first option | 5 | 1.6 | 4 | 08 T3 | 3330 | - | 490-08 | - | - | - | KH | Hard metal | ||
30.31 € | 1 | Quote | D (15°) | Cast Iron | 0.002 | - | K | BS = 0.60 mm | Medium machining | 82090020 | K | K — first option | 5 | 1.6 | 4 | 08 T3 | 3330 | - | 490-08 | - | - | - | KM | Hard metal | ||
30.77 € | 1 | Quote | D (15°) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 0.60 mm | Roughing | 82090020 | P|M|N|S|H | - | LE = 5.60 | 1.6 | 4 | 08 T3 | 1130 | P | 490-08 | M | N | S | PH | Hard metal | ||
30.31 € | 1 | Quote | D (15°) | Steel / Cast Iron | 0.002 | - | - | - | Roughing | 82090020 | P|K | K | 5.6 | 1.6 | 4 | 08 T3 | 4220 | P | 490-08 | - | - | - | PH | Hard metal | ||
30.77 € | 1 | Quote | D (15°) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 0.60 mm | Medium machining | 82090020 | P|M|N|S|H | - | LE = 5.60 | 1.6 | 4 | 08 T3 | 1130 | P | 490-08 | M | N | S | PM | Hard metal | ||
- | 1 | 5 Days | [Other] 16° | Cast Iron / High Hardness Material | 0.008 | H | - | - | Medium machining | 82090020 | K|H | K | 2 | 0.8 | 1 | 14 04 | CB50 | - | 490-14 | - | - | - | E | CBN | ||
32.31 € | 1 | Quote | [Other] 16° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 2.00 mm | Roughing | 82090020 | P|M|N|S|H | - | LE = 10.30 | 0.8 | 4 | 14 04 | 1130 | P | 490-14 | M | N | S | PH | Hard metal | ||
31.77 € | 1 | Quote | [Other] 16° | Cast Iron | 0.008 | - | K | BS = 2.00 mm | Roughing | 82090020 | K | K — first option | 10 | 0.8 | 4 | 14 04 | 3330 | - | 490-14 | - | - | - | PH | Hard metal | ||
- | 1 | Quote | [Other] 16° | Steel / Cast Iron | 0.008 | - | - | - | Roughing | 82090020 | P|K | K | 10 | 0.8 | 4 | 14 04 | 4240 | P | 490-14 | - | - | - | PH | Hard metal | ||
32.31 € | 1 | Quote | [Other] 16° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 2.00 mm | Finishing | 82090020 | P|M|N|S|H | - | LE = 10.30 | 0.8 | 4 | 14 04 | 1130 | P | 490-14 | M | N | S | PL | Hard metal | ||
31.77 € | 1 | Quote | [Other] 16° | Cast Iron | 0.008 | - | K | BS = 2.00 mm | Finishing | 82090020 | K | K — first option | 10 | 0.8 | 4 | 14 04 | 3330 | - | 490-14 | - | - | - | PL | Hard metal | ||
32.31 € | 1 | Quote | [Other] 16° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 2.00 mm | Medium machining | 82090020 | P|M|N|S|H | - | LE = 10.30 | 0.8 | 4 | 14 04 | 1130 | P | 490-14 | M | N | S | PM | Hard metal | ||
31.77 € | 1 | Quote | [Other] 16° | Cast Iron | 0.008 | - | K | BS = 2.00 mm | Medium machining | 82090020 | K | K — first option | 10 | 0.8 | 4 | 14 04 | 3330 | - | 490-14 | - | - | - | PM | Hard metal | ||
32.31 € | 1 | Quote | [Other] 16° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 2.00 mm | Medium machining | 82090020 | P|M|N|S|H | - | LE = 10.30 | 1.2 | 4 | 14 04 | 1130 | P | 490-14 | M | N | S | PM | Hard metal | ||
31.85 € | 1 | Quote | [Other] 16° | Cast Iron | 0.008 | - | K | BS = 2.00 mm | Medium machining | 82090020 | K | K — first option | 10 | 1.2 | 4 | 14 04 | 3330 | - | 490-14 | - | - | - | PM | Hard metal | ||
32.31 € | 1 | Quote | [Other] 16° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 1.20 mm | Medium machining | 82090020 | P|M|N|S|H | - | LE = 10.30 | 1.6 | 4 | 14 04 | 1130 | P | 490-14 | M | N | S | PM | Hard metal | ||
31.85 € | 1 | Quote | [Other] 16° | Cast Iron | 0.008 | - | K | BS = 2.00 mm | Medium machining | 82090020 | K | K — first option | 10 | 1.6 | 4 | 14 04 | 3330 | - | 490-14 | - | - | - | PM | Hard metal | ||
- | 1 | 5 Days | [Other] 16° | Cast Iron | 0.008 | - | - | - | Medium machining | 69091200 | K | K | 5 | 2 | 4 | 14 04 | 6190 | - | 490-14 | - | - | - | E | Ceramic | ||
31.77 € | 1 | Quote | [Other] 16° | Steel / Cast Iron | 0.008 | - | - | - | Roughing | 82090020 | P|K | K | 10 | 2 | 4 | 14 04 | 1020 | P | 490-14 | - | - | - | PH | Hard metal | ||
32.31 € | 1 | Quote | [Other] 16° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 0.90 mm | Roughing | 82090020 | P|M|N|S|H | - | LE = 10.30 | 2 | 4 | 14 04 | 1130 | P | 490-14 | M | N | S | PH | Hard metal | ||
33.08 € | 1 | Quote | [Other] 16° | Steel / Cast Iron | 0.008 | - | - | - | Roughing | 82090020 | P|K | K | 10 | 2 | 4 | 14 04 | 3040 | P | 490-14 | - | - | - | PH | Hard metal | ||
31.77 € | 1 | Quote | [Other] 16° | Steel / Cast Iron | 0.008 | - | - | - | Roughing | 82090020 | P|K | K | 10 | 2 | 4 | 14 04 | 3220 | P | 490-14 | - | - | - | PH | Hard metal | ||
31.77 € | 1 | Quote | [Other] 16° | Cast Iron | 0.008 | - | K | BS = 0.80 mm | Roughing | 82090020 | K | K — first option | 10 | 2 | 4 | 14 04 | 3330 | - | 490-14 | - | - | - | PH | Hard metal | ||
31.77 € | 1 | Quote | [Other] 16° | Steel / Cast Iron | 0.008 | - | - | - | Roughing | 82090020 | P|K | K | 10 | 2 | 4 | 14 04 | 4220 | P | 490-14 | - | - | - | PH | Hard metal | ||
- | 1 | Quote | [Other] 16° | Steel / Cast Iron | 0.008 | - | - | - | Roughing | 82090020 | P|K | K | 10 | 2 | 4 | 14 04 | 4230 | P | 490-14 | - | - | - | PH | Hard metal | ||
31.77 € | 1 | Quote | [Other] 16° | Steel / Cast Iron | 0.008 | - | - | - | Medium machining | 82090020 | P|K | K | 10 | 2 | 4 | 14 04 | 1020 | P | 490-14 | - | - | - | PM | Hard metal | ||
32.31 € | 1 | Quote | [Other] 16° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 0.90 mm | Medium machining | 82090020 | P|M|N|S|H | - | LE = 10.30 | 2 | 4 | 14 04 | 1130 | P | 490-14 | M | N | S | PM | Hard metal | ||
33.08 € | 1 | Quote | [Other] 16° | Steel / Cast Iron | 0.008 | - | - | - | Medium machining | 82090020 | P|K | K | 10 | 2 | 4 | 14 04 | 3040 | P | 490-14 | - | - | - | PM | Hard metal | ||
31.77 € | 1 | Quote | [Other] 16° | Steel / Cast Iron | 0.008 | - | - | - | Medium machining | 82090020 | P|K | K | 10 | 2 | 4 | 14 04 | 3220 | P | 490-14 | - | - | - | PM | Hard metal | ||
31.77 € | 1 | Quote | [Other] 16° | Cast Iron | 0.008 | - | K | BS = 0.80 mm | Medium machining | 82090020 | K | K — first option | 10 | 2 | 4 | 14 04 | 3330 | - | 490-14 | - | - | - | PM | Hard metal | ||
31.77 € | 1 | Quote | [Other] 16° | Steel / Cast Iron | 0.008 | - | - | - | Medium machining | 82090020 | P|K | K | 10 | 2 | 4 | 14 04 | 4220 | P | 490-14 | - | - | - | PM | Hard metal | ||
- | 1 | Quote | [Other] 16° | Steel / Cast Iron | 0.008 | - | - | - | Medium machining | 82090020 | P|K | K | 10 | 2 | 4 | 14 04 | 4240 | P | 490-14 | - | - | - | PM | Hard metal |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | eClass-5.1 | 21011901 |
---|---|---|---|---|---|
Insert type | CoroMill 490 | Insert design | Right | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Clearance angle
work material
Customs tariff — weight(kg)
ISO application H
Type recommendation
Other designs
What type of machining is it suitable for?
Customs tariff — item number
All ISO application areas
ISO application K
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Large insert / insert holder L/S
Grade code
ISO application P
Insert shape
ISO application M
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Type
Filter by standard shipping days
Optional Attributes