Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1779251316
Part Number
|
---|
1779251316 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Holder: Entering angle | Total length l1 / l21 | Customs tariff weight (kg) | Holder: Insert type | Tool-side mount/coupling size | Holder: F dimension | Holder: Clamping technology | Holder: Insert size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
187.69 € | 1 | 5 Days | No-hand | 13 | 25 | 90° | 180 | 0.5 | SP* | SP* -16 | n.a. | Collet finger clamping system | 16 |
Loading...
Customs tariff goods number | 84661031 | Groove for EasyFix clamping system | No | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Holder: Min. bore diameter | not available | Holder: L dimension | Variable | eClass-5.1 | 21010903 |
Coolant | No | Internal or external machining | Shank holder for external machining | Type | Shank tool |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK T-Max S Shank Tool for Turning, part number 1779251316.
You can find the detail information about specifications and dimensions on part number 1779251316.
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
Holder: Entering angle
Total length l1 / l21
Customs tariff weight(kg)
Holder: Insert type
Tool-side mount/coupling size
Holder: F dimension
Holder: Clamping technology
Holder: Insert size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1779200911 |
CTGPL2525M11ID |
CTGPL3225P16ID |
CTGPR2525M11ID |
CTGPR3225P16ID |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Shank width (mm) | Holder: Entering angle | Total length l1 / l21 | Customs tariff weight (kg) | Holder: Insert type | Tool-side mount/coupling size | Holder: F dimension | Holder: Clamping technology | Holder: Insert size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
176.92 € | 1 | 5 Days | No-hand | 9 | 20 | 90° | 120 | 0.171 | SP* | SP* -11 | n.a. | Collet finger clamping system | 11 | ||
- | 1 | 5 Days | Left-hand | 25 | 25 | 91° | 150 | 0.7 | TP* | TP* -11 | 32 | RC clamping for ceramic inserts | 11 | ||
- | 1 | 5 Days | Left-hand | 32 | 25 | 91° | 170 | 1.078 | TP* | TP* -16 | 32 | RC clamping for ceramic inserts | 16 | ||
- | 1 | 5 Days | Right-hand | 25 | 25 | 91° | 150 | 0.7 | TP* | TP* -11 | 32 | RC clamping for ceramic inserts | 11 | ||
256.92 € | 1 | 5 Days | Right-hand | 32 | 25 | 91° | 170 | 1.078 | TP* | TP* -16 | 32 | RC clamping for ceramic inserts | 16 |