SANDVIK CoroMill 316 Solid Carbide Head for Roughing with Chip Breaker

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A31610SM44003704K1030
A31612SM44005004K1030
A31612SM44005015K1030
A31616SM44006204K1030
A31616SM44006215K1030
A31620SM44007504K1030
A31620SM64507504K1030
A31625SM84510004K1030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter (D)
(φ)
Effective rows of blade Effective cutting edge length (Ad)
(mm)
Shank diameter (d)
(mm)
Customs tariff weight
(kg)
Corner radius RE
(mm)
Insert seat or coupling size Insert shape

-

1 Quote 9.5245.319.30.020.38E10316-E10

132.09 €

1 Quote 12.747.0112.30.040.38E12316-E12

132.09 €

1 Quote 12.747.0112.30.041.575E12316-E12

-

1 Quote 15.8848.5115.50.0510.38E16316-E16

-

1 Quote 15.8848.5115.50.0511.575E16316-E16

-

1 Quote 19.05410.518.50.1240.38E20316-E20

-

1 Quote 19.05610.518.50.1240.38E20316-E20

-

1 Quote 25.481424.50.210.38E25316-E25

Loading...

  1. 1

Basic information

Geometry/cutting edge SM-K Customs tariff goods number 82077010 Customs tariff weight unit kg
ISO application area M M Cutting tool: Mount type Screw thread All ISO application areas P|M|K|S
eClass-5.1 21011901 Coolant No ISO application area P P
Grade code 1030 Milling application 90° Corner Mill Insert type Cord End Mill with Corner Radius - Imperial
ISO application area K K Cutter type CoroMill 316, Interchangeable Cutting Heads with Coupling Manufacturer SANDVIK COROMANT
Grade type Carbide Suitable for which type of machining? Cord Rough Mill - can be ramped ISO application area S S
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support