Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
392555233016060 |
392555234016065 |
392555234020065 |
392555234025090 |
392555234032100 |
392555234040110 |
392558235025100 |
392558235032105 |
392558235040115 |
392558235050130 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coolant | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Yes - through center | BD1 = 38.00 mm | 0.81 | ø 16.00 mm | 60 | Steep-Angle Taper 30 - BIG-PLUS MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | BD1 = 38.00 mm | 1.4 | ø 16.00 mm | 65 | Steep-Angle Taper 40 - BIG-PLUS MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | - | 1.46 | ø 20.00 mm | 65 | Steep-Angle Taper 40 - BIG-PLUS MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | - | 2.29 | ø 25.00 mm | 90 | Steep-Angle Taper 40 - BIG-PLUS MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | - | 2.77 | ø 32.00 mm | 100 | Steep-Angle Taper 40 - BIG-PLUS MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center | - | 4.2 | ø 40.00 mm | 110 | Steep-Angle Taper 40 - BIG-PLUS MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | BD1 = 49.00 mm | 4.81 | ø 25.00 mm | 100 | Steep-Angle Taper 50 - BIG-PLUS MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | BD1 = 56.00 mm | 5.15 | ø 32.00 mm | 105 | Steep-Angle Taper 50 - BIG-PLUS MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 74.00 mm | 6.51 | ø 40.00 mm | 115 | Steep-Angle Taper 50 - BIG-PLUS MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 84.00 mm | 7.7 | ø 50.00 mm | 130 | Steep-Angle Taper 50 - BIG-PLUS MAS-BT 403 |
Loading...
Holder: Design | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021104 | Type | One-Piece Tool Holder | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |