Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A1B274016080 |
A1B274020080 |
A1B274025085 |
A1B274032090 |
A1B275016080 |
A1B275020080 |
A1B275025085 |
A1B275032090 |
A1B275040090 |
A1B275050100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 1.051 | ø 16.00 mm | 80 | Steep-Angle Taper 40 - ISO 7388.1 | ||
- | 1 | 5 Days | 1.051 | ø 20.00 mm | 80 | Steep-Angle Taper 40 - ISO 7388.1 | ||
- | 1 | 5 Days | 1.3 | ø 25.00 mm | 85 | Steep-Angle Taper 40 - ISO 7388.1 | ||
- | 1 | 5 Days | 1.3 | ø 32.00 mm | 90 | Steep-Angle Taper 40 - ISO 7388.1 | ||
- | 1 | 5 Days | 3 | ø 16.00 mm | 80 | Steep-Angle Taper 50 - ISO 7388.1 | ||
- | 1 | 5 Days | 3 | ø 20.00 mm | 80 | Steep-Angle Taper 50 - ISO 7388.1 | ||
- | 1 | 5 Days | 3 | ø 25.00 mm | 85 | Steep-Angle Taper 50 - ISO 7388.1 | ||
- | 1 | 5 Days | 3 | ø 32.00 mm | 90 | Steep-Angle Taper 50 - ISO 7388.1 | ||
- | 1 | 5 Days | 3.2 | ø 40.00 mm | 90 | Steep-Angle Taper 50 - ISO 7388.1 | ||
- | 1 | 5 Days | 3.2 | ø 50.00 mm | 100 | Steep-Angle Taper 50 - ISO 7388.1 |
Loading...
Coolant | Yes - through center and flange | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021104 | Type | One-Piece Tool Holder |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |