Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
970C1025143 |
970C1040173 |
970C311078 |
970C320102 |
970C411080 |
970C420102 |
970C425122 |
970C520103 |
970C525122 |
970C540154 |
970C620105 |
970C625124 |
970C640154 |
970C650210 |
970C820112 |
970C825131 |
970C840161 |
970C850215 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coolant | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | eClass-5.1 | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Yes - through center | BD1 = 42.00/BD2 = 44.00 | 4.16 | E25 | 143.1 | LB1 = 42.10 - LB2 = 107.10 | 21021105 | Coromant Capto C10 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 63.00/BD2 = 100.00 | 5.45 | ER40 | 172.5 | LB1 = 136.50 - LB2 = 172.50 | 21021105 | Coromant Capto C10 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 18.70/BD2 = 23.50 | 0.26 | ER11 | 78 | LB1 = 24.10 - LB2 = 63.00 | 21021105 | Coromant Capto C3 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 34.00/BD2 = 34.60 | 0.6 | ER20 | 102.2 | LB1 = 40.30 - LB2 = 102.20 | 21021105 | Coromant Capto C3 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 18.70/BD2 = 23.50 | 0.4 | ER11 | 80 | LB1 = 24.10 - LB2 = 60.00 | 21021105 | Coromant Capto C4 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 34.00/BD2 = 34.60 | 0.67 | ER20 | 102.2 | LB1 = 40.30 - LB2 = 82.00 | 21021105 | Coromant Capto C4 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 42.00/BD2 = 44.00 | 1.06 | ER25 | 121.6 | LB1 = 42.10 - LB2 = 121.60 | 21021105 | Coromant Capto C4 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 34.00/BD2 = 34.60 | 0.85 | ER20 | 102.7 | LB1 = 40.30 - LB2 = 82.70 | 21021105 | Coromant Capto C5 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 42.00/BD2 = 44.00 | 1.24 | ER25 | 122.1 | LB1 = 42.10 - LB2 = 102.10 | 21021105 | Coromant Capto C5 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 63.00 | 2.73 | ER40 | 154 | LB1 = 154.00 | 21021105 | Coromant Capto C5 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 34.00/BD2 = 34.60 | 1.2 | ER20 | 104.7 | LB1 = 40.30 - LB2 = 82.70 | 21021105 | Coromant Capto C6 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 42.00/BD2 = 44.00 | 1.6 | ER25 | 124.1 | LB1 = 42.10 - LB2 = 102.10 | 21021105 | Coromant Capto C6 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 63.00 | 2.85 | ER40 | 153.5 | LB1 = 153.50 | 21021105 | Coromant Capto C6 | ||
- | 1 | 5 Days | Yes | TRMAX = M48/BD1 = 77.70 mm/BD2 = 80.00 mm/BD3 = 86.00 mm/RPMX = 8000.00 mm | 4.9 | ER50 | LF = 192.00 | LB1 = 78.50/LB2 = 136.50/LB3 = 210.00 | 21021104 | Coromant Capto C6 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 34.00/BD2 = 34.60 | 2.16 | ER20 | 111.7 | LB1 = 40.30 - LB2 = 81.70 | 21021105 | Coromant Capto C8 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 42.00/BD2 = 44.00 | 2.55 | ER25 | 131.1 | LB1 = 42.10 - LB2 = 101.10 | 21021105 | Coromant Capto C8 | ||
- | 1 | 5 Days | Yes - through center | BD1 = 63.00/BD2 = 80.00 | 3.83 | ER40 | 160.5 | LB1 = 130.50 - LB2 = 160.50 | 21021105 | Coromant Capto C8 | ||
- | 1 | 5 Days | Yes | TRMAX = M48/BD1 = 77.70 mm/BD2 = 80.00 mm/BD3 = 86.00 mm/RPMX = 8000.00 mm | 5.8 | ER50 | LF = 187.50 | LB1 = 78.50/LB2 = 136.50/LB3 = 214.50 | 21021104 | Coromant Capto C8 |
Loading...
Holder: Design | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Type | Tapping chuck | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |