Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total length l1 / l21 | Customs tariff weight (kg) | Tool-side mount/coupling size | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 80 | 1.35 | ø 16.00 mm | Steep-Angle Taper 40 - CAT-V | ||
- | 1 | 5 Days | 80 | 1.3 | ø 20.00 mm | Steep-Angle Taper 40 - CAT-V | ||
- | 1 | 5 Days | 85 | 1.4 | ø 25.00 mm | Steep-Angle Taper 40 - CAT-V | ||
- | 1 | 5 Days | 90 | 1.5 | ø 32.00 mm | Steep-Angle Taper 40 - CAT-V | ||
- | 1 | 5 Days | 80 | 3 | ø 20.00 mm | Steep-Angle Taper 50 - CAT-V | ||
- | 1 | 5 Days | 85 | 3.1 | ø 25.00 mm | Steep-Angle Taper 50 - CAT-V | ||
- | 1 | 5 Days | 90 | 3.3 | ø 32.00 mm | Steep-Angle Taper 50 - CAT-V | ||
- | 1 | 5 Days | 90 | 3.7 | ø 40.00 mm | Steep-Angle Taper 50 - CAT-V | ||
- | 1 | 5 Days | 110 | 4.2 | ø 50.00 mm | Steep-Angle Taper 50 - CAT-V | ||
- | 1 | 5 Days | 80 | 1.35 | ø 15.88 mm | Steep-Angle Taper 40 - CAT-V | ||
- | 1 | 5 Days | 80 | 1.286 | ø 19.05 mm | Steep-Angle Taper 40 - CAT-V | ||
- | 1 | 5 Days | 85 | 1.29 | ø 25.40 mm | Steep-Angle Taper 40 - CAT-V | ||
- | 1 | 5 Days | 90 | 1.29 | ø 31.75 mm | Steep-Angle Taper 40 - CAT-V | ||
- | 1 | 5 Days | 80 | 2.975 | ø 19.05 mm | Steep-Angle Taper 50 - CAT-V | ||
- | 1 | 5 Days | 85 | 2.975 | ø 25.40 mm | Steep-Angle Taper 50 - CAT-V | ||
- | 1 | 5 Days | 90 | 2.98 | ø 31.75 mm | Steep-Angle Taper 50 - CAT-V | ||
- | 1 | 5 Days | 90 | 2.98 | ø 38.10 mm | Steep-Angle Taper 50 - CAT-V | ||
- | 1 | 5 Days | 110 | 2.98 | ø 50.80 mm | Steep-Angle Taper 50 - CAT-V |
Loading...
Coolant | Yes - through center and flange | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021104 | Type | One-Piece Tool Holder |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |