Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
970V4020102 |
970V4025122 |
970V5020106 |
970V5025126 |
970V5040155 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | BD1 = 34.00/BD2 = 34.60 | 1.23 | ER20 | 102.2 | LB1 = 40.30 - LB2 = 83.10 | Steep-Angle Taper 40 - CAT-V | ||
- | 1 | 5 Days | BD1 = 42.00/BD2 = 44.00 | 1.62 | ER25 | 121.6 | LB1 = 42.10 - LB2 = 102.50 | Steep-Angle Taper 40 - CAT-V | ||
- | 1 | 5 Days | BD1 = 34.00/BD2 = 34.60 | 3 | ER20 | 106.2 | LB1 = 40.30 - LB2 = 87.10 | Steep-Angle Taper 50 - CAT-V | ||
- | 1 | 5 Days | BD1 = 42.00/BD2 = 44.00 | 3.4 | ER25 | 125.6 | LB1 = 42.10 - LB2 = 106.50 | Steep-Angle Taper 50 - CAT-V | ||
- | 1 | 5 Days | BD1 = 63.00/BD2 = 98.40 | 4.68 | ER40 | 155 | LB1 = 135.90 - LB2 = 155.00 | Steep-Angle Taper 50 - CAT-V |
Loading...
Coolant | Yes - through center | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021104 | Type | Tapping chuck |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |