Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coolant | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Machine-side mount/coupling size | Machining type | Multi-task tool | Heavy-duty machining | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Yes - through center | BD2 = 22.00 mm/BHTA = 0° | 3.8 | ø 12.00 mm | LF = 125.00 | LB1 = 80.00 | Coromant Capto C10 | Finishing to pre-finishing | - | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 22.00 mm/BHTA = 0° | 3.9 | ø 12.00 mm | LF = 160.00 | LB2 = 115.00 | Coromant Capto C10 | Finishing to pre-finishing | - | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 22.00 mm/BHTA = 4° | 4.1 | ø 12.00 mm | LF = 210.00 | LB1 = 48.00 | Coromant Capto C10 | Finishing to pre-finishing | - | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 32.00 mm/BHTA = 6° | 4.3 | ø 20.00 mm | LF = 172.00 | LB1 = 57.40 | Coromant Capto C10 | Finishing to pre-finishing | - | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 32.00 mm/BHTA = 10° | 3.9 | ø 12.00 mm | LF = 100.00 | LB2 = 38.20 | Coromant Capto C10 | Pre-finishing to roughing | - | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm/BHTA = 7° | 4.1 | ø 20.00 mm | LF = 108.00 | LB2 = 49.20 | Coromant Capto C10 | Pre-finishing to roughing | - | - | ||
- | 1 | 5 Days | Yes - through center | LSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BD3 = 50.00 mm/BD4 = 100.00 mm/BHTA1 = 11°/BHTA3 = 76°/BBD = 1 mm/RPMX = 10,000 mm | 4.31 | ø 25.00 mm | LF = 115.00 | LB1 = 12.90/LB2 = 72.90/LB3 = 79.00/LB4 = 115.00 | Coromant Capto C10 | - | - | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 32.00 mm/BHTA = 10° | 0.45 | ø 12.00 mm | 74 | - | Coromant Capto C3 | Pre-finishing to roughing | - | - | ||
- | 1 | 5 Days | Yes - through center and flange | LSC = 46.00 mm/BD1 = 28.00 mm/BD2 = 32.00 mm/BD4 =48.00 mm/BHTA1 = 10°/BHTA3 = 66°/BBD = 1 mm/RPMX= 10,000 mm | 0 | ø 12.00 mm | LF = 46.00 | LB1 = 11.30/LB2 = 22.80/LB3 = 26.40 | Coromant Capto C3 | - | - | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 55.00 mm | 1.27 | ø 20.00 mm | 84 | - | Coromant Capto C4 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | 5 Days | Yes - through center | BD2 = 40.00 mm | 0.42 | ø 06.00 mm | 85 | - | Coromant Capto C4 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 40.00 mm | 0.52 | ø 12.00 mm | 100 | - | Coromant Capto C4 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 40.00 mm | 0.62 | ø 12.00 mm | 135 | - | Coromant Capto C4 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 26.00 mm | 0.87 | ø 12.00 mm | 85 | - | Coromant Capto C4 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm | 1.19 | ø 20.00 mm | 160 | - | Coromant Capto C4 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 32.00 mm/BHTA = 15° | 0.6 | ø 12.00 mm | 80 | - | Coromant Capto C4 | Pre-finishing to roughing | - | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm/BHTA = 7° | 0.8 | ø 20.00 mm | 90 | - | Coromant Capto C4 | Pre-finishing to roughing | - | - | ||
- | 1 | 5 Days | Yes - through center and flange | BD1 = 28.00 mm/BD2 = 32.00 mm/BD3 = 48.00 mm/BHTA =10°/LSC = 46.00 mm | 0.43 | ø 12.00 mm | LF = 42.00 | LB1 = 11.30/LB2 = 17.00/LB3 = 42.00 | Coromant Capto C4 | - | - | - | ||
- | 1 | 5 Days | Yes - through center and flange | LSC = 51.00 mm/BD1 = 38.10 mm/BD2 = 42.00 mm/BD4 =57.00 mm/BHTA1 = 7°/BHTA3 = 65°/BBD = 1 mm/RPMX =10,000 mm | 0 | ø 20.00 mm | LF = 58.00 | LB1 = 16.60/LB2 = 34.30/LB3 = 41.70 | Coromant Capto C4 | - | - | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 55.00 mm | 1.41 | ø 20.00 mm | 82 | - | Coromant Capto C5 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | 5 Days | Yes - through center | BD2 = 65.00 mm | 1.89 | ø 25.00 mm | 88 | - | Coromant Capto C5 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | 5 Days | Yes - through center | BD2 = 40.00 mm | 0.63 | ø 06.00 mm | 88 | - | Coromant Capto C5 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 40.00 mm | 0.72 | ø 12.00 mm | 103 | - | Coromant Capto C5 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 40.00 mm | 0.83 | ø 12.00 mm | 138 | - | Coromant Capto C5 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 26.00 mm | 1.08 | ø 12.00 mm | 188 | - | Coromant Capto C5 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm | 1.28 | ø 20.00 mm | 151 | - | Coromant Capto C5 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm | 1.94 | ø 20.00 mm | 231 | - | Coromant Capto C5 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 32.00 mm | 0.82 | ø 12.00 mm | 75 | - | Coromant Capto C5 | Pre-finishing to roughing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm | 1.01 | ø 20.00 mm | 85 | - | Coromant Capto C5 | Pre-finishing to roughing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm | 1.6 | ø 20.00 mm | 125 | - | Coromant Capto C5 | Pre-finishing to roughing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | LSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BHTA1 =11°/BBD = 1 mm/RPMX = 28,000 mm | 1.23 | ø 25.00 mm | LF = 91.00 | LB1 = 12.90/LB2 = 91.00 | Coromant Capto C5 | - | - | - | ||
- | 1 | 5 Days | Yes - through center | LSC = 57.00 mm/BD1 = 45.00 mm/BHTA1 = 11°/BBD = 1 mm/RPMX = 28,000 mm | 1.22 | ø 25.40 mm | LF = 91.00 | LB1 = 12.90 | Coromant Capto C5 | - | - | - | ||
- | 1 | 5 Days | Yes - through center and flange | BD1 = 28.00 mm/BD2 = 32.00 mm/BD3 = 48.00 mm/BD4 =50.00 mm/BHTA = 10°/LSC = 46.00 mm | 0.52 | ø 12.00 mm | LF = 40.00 | LB1 = 11.30/LB2 = 16.10/LB3 = 32.00/LB4 = 40 | Coromant Capto C5 | - | - | - | ||
- | 1 | 5 Days | Yes - through center and flange | LSC = 51.00 mm/BD1 = 38.10 mm/BD2 = 42.00 mm/BD4 =57.00 mm/BHTA1 = 10°/BHTA3 = 65°/BBD = 1 mm/RPMX= 10,000 mm | 0 | ø 20.00 mm | LF = 46.00 | LB1 = 11.30/LB2 = 22.10/LB3 = 25.50 | Coromant Capto C5 | - | - | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 55.00 mm | 1.74 | ø 20.00 mm | 84 | - | Coromant Capto C6 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | 5 Days | Yes - through center | BD2 = 65.00 mm | 2.15 | ø 25.00 mm | 87 | - | Coromant Capto C6 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | 5 Days | Yes - through center | BD1 = 57.00 mm/BD2 = 65.00 mm/BHTA = 12°/RPMX = 20,000 | 3.6 | ø 25.00 mm | LF = 150.00 | LB1 = 18.80/LB2 = 150.00 | Coromant Capto C6 | - | - | Yes | ||
- | 1 | 5 Days | Yes - through center | BD2 = 76.00 mm | 2.74 | ø 32.00 mm | 91 | - | Coromant Capto C6 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | 5 Days | Yes - through center | LSC = 61.00 mm/BD1 = 68.00 mm/BD2 = 76.00 mm/BHTA1 =12°/BBD = 1 mm/RPMX = 20,000 mm | 2.66 | ø 31.80 mm | LF = 91.00 | LB1 = 18.80/LB2 = 91.00 | Coromant Capto C6 | - | - | Yes | ||
- | 1 | 5 Days | Yes - through center | BD2 = 40.00 mm | 0.97 | ø 06.00 mm | 91 | - | Coromant Capto C6 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 40.00 mm | 1.08 | ø 12.00 mm | 107 | - | Coromant Capto C6 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 40.00 mm | 1.19 | ø 12.00 mm | 142 | - | Coromant Capto C6 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 26.00 mm | 1.44 | ø 12.00 mm | 192 | - | Coromant Capto C6 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm | 1.64 | ø 20.00 mm | 155 | - | Coromant Capto C6 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm | 2.3 | ø 20.00 mm | 235 | - | Coromant Capto C6 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 32.00 mm | 1.22 | ø 12.00 mm | 82 | - | Coromant Capto C6 | Pre-finishing to roughing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm | 1.4 | ø 20.00 mm | 91 | - | Coromant Capto C6 | Pre-finishing to roughing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm | 2.52 | ø 20.00 mm | 150 | - | Coromant Capto C6 | Pre-finishing to roughing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | LSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BD3 = 50.00 mm/BD4 = 63.00 mm/BHTA1 = 11°/BHTA3 = 59°/BBD = 1 mm/RPMX = 20,000 mm | 1.64 | ø 25.00 mm | LF = 98.00 | LB1 = 12.90/LB2 = 72.10/LB3 = 76.00/LB4 = 98.00 | Coromant Capto C6 | - | - | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 55.00 mm | 2.84 | ø 20.00 mm | 97 | - | Coromant Capto C8 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | 5 Days | Yes - through center | BD2 = 65.00 mm | 3.2 | ø 25.00 mm | 97 | - | Coromant Capto C8 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | 5 Days | Yes - through center | BD2 = 76.00 mm | 3.25 | ø 32.00 mm | 85 | - | Coromant Capto C8 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | 5 Days | Yes - through center | BD1 = 68.00 mm/BD2 = 76.00 mm/BHTA = 12°/RPMX = 14,000 | 6.4 | ø 32.00 mm | LF = 180.00 | LB1 = 18.80/LB2 = 148.00/LB3 = 180.00 | Coromant Capto C8 | - | - | Yes | ||
- | 1 | 5 Days | Yes - through center | LSC = 61.00 mm/BD1 = 67.80 mm/BD2 = 76.00 mm/BD3 = 80.00 mm/BHTA1 = 12°/BBD = 1 mm/RPMX = 14,000 mm | 3.17 | ø 31.80 mm | LF = 85.00 | LB1 = 18.80/LB2 = 53.30/LB3 = 85.00 | Coromant Capto C8 | - | - | Yes | ||
- | 1 | 5 Days | Yes - through center | BD2 = 40.00 mm | 2.16 | ø 12.00 mm | 120 | - | Coromant Capto C8 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 40.00 mm | 2.26 | ø 12.00 mm | 155 | - | Coromant Capto C8 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 26.00 mm | 2.51 | ø 12.00 mm | 205 | - | Coromant Capto C8 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm | 2.68 | ø 20.00 mm | 165 | - | Coromant Capto C8 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm | 3.34 | ø 20.00 mm | 245 | - | Coromant Capto C8 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 32.00 mm | 2.29 | ø 12.00 mm | 94 | - | Coromant Capto C8 | Pre-finishing to roughing | Yes | - |
Loading...
Holder: Design | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Type | High-precision expansion chuck | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Coolant
Other designs
Customs tariff weight(kg)
Tool-side mount/coupling size
Total length l1 / l21(mm)
Holder: L dimension
Machine-side mount/coupling size
Machining type
Multi-task tool
Heavy-duty machining
Filter by standard shipping days
Optional Attributes