Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Machine-side mount/coupling size | Machining type | Multi-task tool | Heavy-duty machining | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | BD2 = 76.00 mm/BHTA = 12° | 0.7 | ø 12.00 mm | LF = 96.00 | LB2 = 38.20 | HSK 40 - shape A/C | Pre-finishing to roughing | - | Yes | ||
- | 1 | 5 Days | BD2 = 76.00 mm/BHTA = 12° | 1.2 | ø 20.00 mm | LF = 110.00 | LB2 = 49.20 | HSK 50 - shape A/C | Pre-finishing to roughing | - | Yes | ||
- | 1 | Quote | BD2 = 55.00 mm | 1.89 | ø 20.00 mm | 104 | - | HSK 63 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | Quote | BD2 = 65.00 mm | 2.38 | ø 25.00 mm | 110 | - | HSK 63 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | Quote | BD2 = 76.00 mm | 2.93 | ø 32.00 mm | 112 | - | HSK 63 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | 5 Days | BD2 = 40.00 mm | 0.84 | ø 06.00 mm | 94 | - | HSK 63 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | BD2 = 40.00 mm | 0.94 | ø 12.00 mm | 109 | - | HSK 63 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | BD2 = 40.00 mm | 1.04 | ø 12.00 mm | 144 | - | HSK 63 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | BD2 = 26.00 mm | 1.29 | ø 12.00 mm | 194 | - | HSK 63 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | BD2 = 42.00 mm | 1.55 | ø 20.00 mm | 163 | - | HSK 63 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | BD2 = 32.00 mm | 1.17 | ø 12.00 mm | 90 | - | HSK 63 | Pre-finishing to roughing | Yes | - | ||
- | 1 | 5 Days | BD2 = 42.00 mm | 1.36 | ø 20.00 mm | 100 | - | HSK 63 | Pre-finishing to roughing | Yes | - | ||
- | 1 | 5 Days | LSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BHTA1 =11°/BHTA3 = 81°/BBD = 1 mm/RPMX = 20,000 mm | 1.61 | ø 25.00 mm | LF = 108.00 | LB1 = 12.90/LB2 = 81.10/LB3 = 82.10 | HSK 63 - shape A/C | - | - | - | ||
- | 1 | Quote | BD2 = 32.00 mm/BHTA = 10° | 3.4 | ø 32.00 mm | LF = 110.00 | LB2 = 84.00 | HSK 80 - shape A/C | Roughing to heavy-duty roughing | - | Yes | ||
- | 1 | 5 Days | LSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BHTA1 =11°/BHTA3 = 86°/BBD = 1 mm/RPMX = 14,000 mm | 2.07 | ø 25.00 mm | LF = 110.00 | LB1 = 12.90/LB2 = 83.10/LB3 = 84.10 | HSK 80 - shape A/C | - | - | - | ||
- | 1 | Quote | BD2 = 55.00 mm | 3.13 | ø 20.00 mm | 100 | - | HSK 100 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | Quote | BD2 = 65.00 mm | 3.69 | ø 25.00 mm | 106 | - | HSK 100 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | Quote | BD2 = 76.00 mm | 4.4 | ø 32.00 mm | 110 | - | HSK 100 | Roughing to heavy-duty roughing | Yes | Yes | ||
- | 1 | Quote | BD1 = 68.00 mm/BD2 = 76.00 mm/BHTA = 12°/RPMX = 10,000 | 6.8 | ø 32.00 mm | LF = 180.00 | LB1 = 18.80/LB2 = 151.00 | HSK 100 - shape A/C | - | - | Yes | ||
- | 1 | Quote | LSC = 61.00 mm/BD1 = 68.00 mm/BD2 = 76.00 mm/BD3 = 99.90 mm/BHTA1 = 12°/BBD = 1 mm/RPMX = 10,000 mm | 4.35 | ø 31.80 mm | LF = 110.00 | LB1 = 18.80/LB2 = 81.00 | HSK 100 - shape A/C | - | - | Yes | ||
- | 1 | 5 Days | BD2 = 40.00 mm | 2.3 | ø 12.00 mm | 115 | - | HSK 100 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | BD2 = 40.00 mm | 2.41 | ø 12.00 mm | 150 | - | HSK 100 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | BD2 = 26.00 mm | 2.66 | ø 12.00 mm | 200 | - | HSK 100 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | BD2 = 42.00 mm | 2.93 | ø 20.00 mm | 170 | - | HSK 100 | Finishing to pre-finishing | Yes | - | ||
- | 1 | 5 Days | BD2 = 32.00 mm | 2.54 | ø 12.00 mm | 95 | - | HSK 100 | Pre-finishing to roughing | Yes | - | ||
- | 1 | 5 Days | BD2 = 42.00 mm | 2.66 | ø 20.00 mm | 100 | - | HSK 100 | Pre-finishing to roughing | Yes | - | ||
- | 1 | 5 Days | LSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BHTA1 =11°/BHTA3 = 88°/BBD = 1 mm/RPMX = 10,000 mm | 2.93 | ø 25.00 mm | LF = 110.00 | LB1 = 12.90/LB2 = 80.10/LB3 = 81.10 | HSK 100 - shape A/C | - | - | - | ||
- | 1 | Quote | BD2 = 42.00 mm/BHTA = 7° | 3.5 | ø 32.00 mm | LF = 112.00 | LB2 = 86.00 | HSK 80 - shape F | Roughing to heavy-duty roughing | - | Yes |
Loading...
Coolant | Yes - through center | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021104 | Type | High-precision expansion chuck |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Other designs
Customs tariff weight(kg)
Tool-side mount/coupling size
Total length l1 / l21(mm)
Holder: L dimension
Machine-side mount/coupling size
Machining type
Multi-task tool
Heavy-duty machining
Filter by standard shipping days
Optional Attributes