SANDVIK CAT-V to Arbor Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AA3B054019038
AA3B054022035
AA3B054025051
AA3B054027050
AA3B054032057
AA3B054038061
AA3B055019038
AA3B055019089
AA3B055022035
AA3B055025051
AA3B055025101
AA3B055027035
AA3B055032050
AA3B055032089
AA3B055038061
AA3B055038101
AA3B055040050
AA3B055063061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length l1 / l21 Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Machine-side mount/coupling size

-

1 5 Days 381.05ø 19.05 mm-Steep-Angle Taper 40 - CAT-V

-

1 5 Days -1ø 22.00 mm35.0012Steep-Angle Taper 40 - CAT-V

-

1 5 Days 511.284ø 25.40 mm-Steep-Angle Taper 40 - CAT-V

-

1 5 Days -1.1ø 27.00 mm50Steep-Angle Taper 40 - CAT-V

-

1 5 Days 571.59ø 31.75 mm-Steep-Angle Taper 40 - CAT-V

-

1 5 Days 612.12ø 38.10 mm-Steep-Angle Taper 40 - CAT-V

-

1 5 Days 382.9ø 19.05 mm-Steep-Angle Taper 50 - CAT-V

-

1 5 Days 892.9ø 19.05 mm-Steep-Angle Taper 50 - CAT-V

-

1 5 Days -2.95ø 16.00 mm35.0012Steep-Angle Taper 50 - CAT-V

-

1 5 Days 512.9ø 25.40 mm-Steep-Angle Taper 50 - CAT-V

-

1 5 Days 1012.9ø 25.40 mm-Steep-Angle Taper 50 - CAT-V

-

1 5 Days -3ø 22.00 mm35.0012Steep-Angle Taper 50 - CAT-V

-

1 5 Days -3.2ø 27.00 mm50Steep-Angle Taper 50 - CAT-V

-

1 5 Days 892.95ø 31.75 mm-Steep-Angle Taper 50 - CAT-V

-

1 5 Days 614.66ø 38.10 mm-Steep-Angle Taper 50 - CAT-V

-

1 5 Days 1014.67ø 38.10 mm-Steep-Angle Taper 50 - CAT-V

-

1 5 Days -3.95ø 32.00 mm50Steep-Angle Taper 50 - CAT-V

-

1 5 Days 614.67ø 63.50 mm-Steep-Angle Taper 50 - CAT-V

Loading...

  1. 1

Basic information

Coolant Yes - through center and flange Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021104 Type One-Piece Tool Holder
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support