Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
970IB5020106 |
970IB5025126 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | TRMAX = M12/BD1 = 33.70 mm/BD2 = 34.60 mm/BD3 = 97.50 mm/RPMX = 8000.00 mm | 3 | ER20 | LF = 93.20 | LB1 = 40.30/LB2 = 87.10/LB3 = 106.20 | ||
- | 1 | 5 Days | TRMAX = M20/BD1 = 42.00 mm/BD2 = 44.00 mm/BD3 = 97.50 mm/RPMX = 8000.00 mm | 3.4 | ER25 | LF = 112.10 | LB1 = 42.10/LB2 = 106.50/LB3 = 125.60 |
Loading...
Coolant | Yes - through center and flange | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021104 | Machine-side mount/coupling size | Steep-Angle Taper 50 - ISO 7388.1 |
Type | Tapping chuck | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |