Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 25 | 2 | 1.2 | 0.367 | Straight shank | Narrow, straight pitch | 20 | 9 | ||
- | 1 | 5 Days | 25 | 2 | 1.2 | 0.239 | MSSC Screw Coupling | Narrow, straight pitch | M12 | 9 | ||
- | 1 | 5 Days | 32 | 3 | 1.2 | 0.78 | Straight shank | Extra narrow straight pitch | 25 | 9 | ||
- | 1 | 5 Days | 32 | 2 | 1.2 | 0.3 | MSSC Screw Coupling | Narrow, straight pitch | M16 | 9 | ||
- | 1 | 5 Days | 35 | 3 | 1.2 | 1 | Straight shank | Extra narrow straight pitch | 32 | 9 | ||
- | 1 | 5 Days | 35 | 3 | 1.2 | 0.368 | MSSC Screw Coupling | Extra narrow straight pitch | M16 | 9 | ||
- | 1 | 5 Days | 36 | 3 | 1.2 | 0.5 | Coromant Capto | Extra narrow straight pitch | C3 | 9 | ||
- | 1 | 5 Days | 36 | 2 | 1.2 | 0.5 | Coromant Capto | Narrow, straight pitch | C3 | 9 | ||
- | 1 | 5 Days | 42 | 3 | 1.2 | 1.42 | Straight shank | Narrow differential pitch | 32 | 9 | ||
- | 1 | 5 Days | 42 | 4 | 1.2 | 0.781 | Coromant Capto | Extra narrow straight pitch | C4 | 9 | ||
- | 1 | 5 Days | 42 | 3 | 1.2 | 0.781 | Coromant Capto | Narrow differential pitch | C4 | 9 | ||
- | 1 | 5 Days | 42 | 4 | 1.2 | 0.3 | MSSC Screw Coupling | Extra narrow straight pitch | M16 | 9 | ||
- | 1 | 5 Days | 50 | 5 | 1.2 | 0.5 | Arbor chuck | Extra narrow straight pitch | 22 | 9 | ||
- | 1 | 5 Days | 50 | 4 | 1.2 | 0.5 | Arbor chuck | Narrow differential pitch | 22 | 9 | ||
- | 1 | 5 Days | 52 | 5 | 1.2 | 1 | Coromant Capto | Extra narrow straight pitch | C5 | 9 | ||
- | 1 | 5 Days | 52 | 4 | 1.2 | 1 | Coromant Capto | Narrow differential pitch | C5 | 9 | ||
- | 1 | 5 Days | 52 | 4 | 2 | 0.96 | Coromant Capto | Extra narrow straight pitch | C5 | 14 | ||
- | 1 | 5 Days | 54 | 5 | 1.2 | 0.96 | Coromant Capto | Extra narrow straight pitch | C5 | 9 | ||
- | 1 | 5 Days | 54 | 4 | 2 | 0.96 | Coromant Capto | Extra narrow straight pitch | C5 | 14 | ||
- | 1 | 5 Days | 63 | 6 | 1.2 | 0.55 | Arbor chuck | Extra narrow straight pitch | 22 | 9 | ||
- | 1 | 5 Days | 63 | 5 | 1.2 | 0.7 | Arbor chuck | Narrow differential pitch | 22 | 9 | ||
- | 1 | 5 Days | 63 | 5 | 2 | 0.7 | Arbor chuck | Extra tight pitch | 22 | 14 | ||
- | 1 | 5 Days | 63 | 4 | 2 | 0.7 | Arbor chuck | Narrow differential pitch | 22 | 14 | ||
- | 1 | 5 Days | 63 | 5 | 1.2 | 0.7 | Arbor chuck | Narrow differential pitch | 27 | 9 | ||
- | 1 | 5 Days | 63 | 4 | 2 | 0.7 | Arbor chuck | Narrow differential pitch | 27 | 14 | ||
- | 1 | 5 Days | 66 | 6 | 1.2 | 1.6 | Coromant Capto | Narrow differential pitch | C6 | 9 | ||
- | 1 | 5 Days | 66 | 5 | 2 | 1.6 | Coromant Capto | Extra narrow straight pitch | C6 | 14 | ||
- | 1 | 5 Days | 66 | 4 | 2 | 1.6 | Coromant Capto | Narrow, straight pitch | C6 | 14 | ||
- | 1 | 5 Days | 80 | 6 | 2 | 1.17 | Arbor chuck | Extra tight pitch | 27 | 14 | ||
- | 1 | 5 Days | 80 | 5 | 2 | 1.17 | Arbor chuck | Narrow differential pitch | 27 | 14 | ||
- | 1 | 5 Days | 82 | 6 | 2 | 3 | Coromant Capto | Extra narrow straight pitch | C8 | 14 | ||
- | 1 | 5 Days | 82 | 5 | 2 | 3 | Coromant Capto | Narrow differential pitch | C8 | 14 | ||
- | 1 | 5 Days | 86 | 6 | 2 | 3.2 | Coromant Capto | Extra narrow straight pitch | C8 | 14 | ||
- | 1 | 5 Days | 100 | 7 | 2 | 1.6 | Arbor chuck | Extra narrow straight pitch | 32 | 14 | ||
- | 1 | 5 Days | 100 | 6 | 2 | 1.6 | Arbor chuck | Narrow differential pitch | 32 | 14 | ||
- | 1 | 5 Days | 125 | 7 | 2 | 3.3 | Arbor chuck | Narrow differential pitch | 40 | 14 | ||
- | 1 | 5 Days | 136 | 8 | 2 | 5.3 | Arbor chuck | Narrow differential pitch | 40 | 14 | ||
- | 1 | 5 Days | 11.3 | 2 | 1.2 | 0.9 | Weldon chuck | Narrow, straight pitch | 25.4 | 9 | ||
- | 1 | 5 Days | 11.3 | 2 | 1.2 | 1.8 | Straight shank | Narrow, straight pitch | 25.4 | 9 | ||
- | 1 | 5 Days | 17.6 | 2 | 1.2 | 1 | Weldon chuck | Narrow, straight pitch | 31.75 | 9 | ||
- | 1 | 5 Days | 17.6 | 3 | 1.2 | 1.8 | Straight shank | Extra narrow straight pitch | 25.4 | 9 | ||
- | 1 | 5 Days | 17.6 | 2 | 1.2 | 1.8 | Straight shank | Narrow, straight pitch | 25.4 | 9 | ||
- | 1 | 5 Days | 20.9 | 3 | 1.2 | 1.138 | Weldon chuck | Extra narrow straight pitch | 31.75 | 9 | ||
- | 1 | 5 Days | 20.9 | 3 | 1.2 | 2.6 | Straight shank | Extra narrow straight pitch | 31.75 | 9 | ||
- | 1 | 5 Days | 24 | 3 | 1.2 | 0.186 | Coromant Capto | Narrow differential pitch | C3 | 9 | ||
- | 1 | 5 Days | 24 | 3 | 1.2 | 1.4 | Weldon chuck | Narrow differential pitch | 31.75 | 9 | ||
- | 1 | 5 Days | 24 | 4 | 1.2 | 1.4 | Straight shank | Extra narrow straight pitch | 31.75 | 9 | ||
- | 1 | 5 Days | 24 | 3 | 1.2 | 2.6 | Straight shank | Narrow differential pitch | 31.75 | 9 | ||
- | 1 | 5 Days | 36.7 | 5 | 1.2 | 11 | Coromant Capto | Extra narrow straight pitch | C5 | 9 | ||
- | 1 | 5 Days | 36.7 | 4 | 1.2 | 11 | Coromant Capto | Narrow differential pitch | C5 | 9 | ||
- | 1 | 5 Days | 26.8 | 4 | 2 | 1.144 | Coromant Capto | Extra narrow straight pitch | C5 | 14 | ||
- | 1 | 5 Days | 26.8 | 3 | 2 | 1.144 | Coromant Capto | Narrow differential pitch | C5 | 14 | ||
- | 1 | 5 Days | 36.7 | 5 | 1.2 | 0.5 | Arbor chuck | Extra narrow straight pitch | 19.05 | 9 | ||
- | 1 | 5 Days | 36.7 | 4 | 1.2 | 0.5 | Arbor chuck | Narrow differential pitch | 19.05 | 9 | ||
- | 1 | 5 Days | 49.4 | 5 | 1.2 | 1.401 | Coromant Capto | Narrow differential pitch | C5 | 9 | ||
- | 1 | 5 Days | 39.5 | 5 | 2 | 1.402 | Coromant Capto | Extra narrow straight pitch | C5 | 14 | ||
- | 1 | 5 Days | 39.5 | 4 | 2 | 1.4 | Coromant Capto | Narrow differential pitch | C5 | 14 | ||
- | 1 | 5 Days | 49.4 | 5 | 1.2 | 0.764 | Arbor chuck | Narrow differential pitch | 19.05 | 9 | ||
- | 1 | 5 Days | 39.5 | 5 | 2 | 0.764 | Arbor chuck | Extra narrow straight pitch | 19.05 | 14 | ||
- | 1 | 5 Days | 39.5 | 4 | 2 | 0.764 | Arbor chuck | Narrow differential pitch | 19.05 | 14 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84661038 |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling application | 10° face and plunge milling cutter | Milling cutter type | CoroMill 210, high-productivity roughing |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
blade diameter D(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Milling cutter tool: Chuck type
Milling tool pitch
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Type
Filter by standard shipping days
Optional Attributes