Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
328044B2513M |
328063Q2213M |
328063S2213M |
328080S2713M |
A328039B1913M |
A328044B1913M |
A328063Q1913M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Milling cutter tool: Chuck type | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 39 | 3 | 4 | 0.5 | Weldon chuck | 25 | ||
- | 1 | 5 Days | 63 | 5 | 5 | 0.5 | Arbor chuck | 22 | ||
- | 1 | 5 Days | 63 | 5 | 5 | 0.173 | Mounting with 1 keyway | 22 | ||
- | 1 | 5 Days | 80 | 8 | 5 | 0.298 | Mounting with 1 keyway | 27 | ||
- | 1 | 5 Days | 39 | 2 | 3 | 0.496 | Weldon chuck | 19.05 | ||
- | 1 | 5 Days | 44 | 3 | 4 | 0.496 | Weldon chuck | 19.05 | ||
- | 1 | 5 Days | 63 | 5 | 5 | 0.497 | Arbor chuck | 19.05 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84661038 |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling application | Internal groove and thread milling cutter | Milling cutter type | CoroMill 328 Carrier Tool from 39 mm Bore |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Insert holder or coupling size | 13 |
Configure