Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
161066C53 |
161080Q273 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Milling cutter tool: Chuck type | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 66 | 100 | 8 | 6.3 | Yes — through the center | 1.4 | OHX = 100.00 mm | Coromant Capto | C5 | ||
- | 1 | 5 Days | 80 | 45 | 12 | 6 | No | 0.6 | OHX = 45.00 mm | Arbor chuck | 27 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82077010 |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling application | InvoMilling | Milling cutter type | CoroMill 161, gear milling |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Insert holder or coupling size | 3 |
Configure
Basic Attributes
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Coolant
Customs tariff — weight(kg)
Other designs
Milling cutter tool: Chuck type
Milling cutter tool: Chuck size D mm(mm)
Type
Filter by standard shipping days
Optional Attributes