Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Holder: L-dimension | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Drilling range Dc min - max | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19 | 66 | 19.5 | 0.21 | Coromant Capto C3 | Holder size A | ø 19.00 - 29.00 mm | ||
- | 1 | 5 Days | 19 | 89 | 19.5 | 0.26 | Coromant Capto C3 | Holder size A | ø 19.00 - 29.00 mm | ||
- | 1 | 5 Days | 23 | 76 | 19.5 | 0.28 | Coromant Capto C3 | Holder size A | ø 23.00 - 35.00 mm | ||
- | 1 | 5 Days | 23 | 105 | 19.5 | 0.35 | Coromant Capto C3 | Holder size A | ø 23.00 - 35.00 mm | ||
- | 1 | 5 Days | 28 | 83 | 19.5 | 0.38 | Coromant Capto C3 | Holder size A | ø 28.00 - 42.00 mm | ||
- | 1 | 5 Days | 28 | 117 | 19.5 | 0.51 | Coromant Capto C3 | Holder size A | ø 28.00 - 42.00 mm | ||
- | 1 | 5 Days | 35 | 48 | 31 | 0.28 | Coromant Capto C3 | Holder size B | ø 35.00 - 52.20 mm | ||
- | 1 | 5 Days | 23 | 85 | 19.5 | 0.45 | Coromant Capto C4 | Holder size A | ø 23.00 - 35.00 mm | ||
- | 1 | 5 Days | 23 | 114 | 19.5 | 0.52 | Coromant Capto C4 | Holder size A | ø 23.00 - 35.00 mm | ||
- | 1 | 5 Days | 28 | 95 | 19.5 | 0.56 | Coromant Capto C4 | Holder size A | ø 28.00 - 42.00 mm | ||
- | 1 | 5 Days | 28 | 131 | 19.5 | 0.71 | Coromant Capto C4 | Holder size A | ø 28.00 - 42.00 mm | ||
- | 1 | 5 Days | 35 | 83 | 31 | 0.61 | Coromant Capto C4 | Holder size B | ø 35.00 - 52.20 mm | ||
- | 1 | 5 Days | 44 | 56 | 31 | 0.53 | Coromant Capto C4 | Holder size B | ø 44.00 - 63.20 mm | ||
- | 1 | 5 Days | 44 | 98 | 31 | 1.14 | Coromant Capto C5 | Holder size B | ø 44.00 - 63.20 mm | ||
- | 1 | 5 Days | 55 | 66 | 42 | 0.98 | Coromant Capto C5 | Holder size C | ø 55.00 - 79.60 mm | ||
- | 1 | 5 Days | 69 | 70 | 42 | 1.38 | Coromant Capto C5 | Holder size C | ø 69.00 - 96.60 mm | ||
- | 1 | 5 Days | 86 | 76 | 42 | 2.17 | Coromant Capto C5 | Holder size C | ø 86.00 - 116.60 mm | ||
- | 1 | 5 Days | 55 | 120 | 42 | 2.27 | Coromant Capto C6 | Holder size C | ø 55.00 - 79.60 mm | ||
- | 1 | 5 Days | 69 | 78 | 42 | 1.87 | Coromant Capto C6 | Holder size C | ø 69.00 - 96.60 mm | ||
- | 1 | 5 Days | 86 | 90 | 42 | 2.62 | Coromant Capto C6 | Holder size C | ø 86.00 - 116.60 mm | ||
- | 1 | 5 Days | 106 | 90 | 42 | 3.06 | Coromant Capto C6 | Holder size C | ø 106.00 - 146.60 mm | ||
- | 1 | 5 Days | 136 | 90 | 42 | 3.9 | Coromant Capto C6 | Holder size C | ø 136.00 - 176.60 mm | ||
- | 1 | 5 Days | 106 | 100 | 42 | 4.25 | Coromant Capto C8 | Holder size C | ø 106.00 - 146.60 mm | ||
- | 1 | 5 Days | 136 | 100 | 42 | 5 | Coromant Capto C8 | Holder size C | ø 136.00 - 176.60 mm |
Loading...
Cutting Direction | Neutral | Processing type | Finishing - bore tolerance IT6 | Cooling lubricant | Yes |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021105 | Type | Holder |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Minimum Machining Diameter
Overall Length L1
Holder: L-dimension
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Tool-side holder size/ Coupling size
Drilling range Dc min - max
Type
Filter by standard shipping days
Optional Attributes