Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4162L2025 |
4162L2532 |
4162L3240 |
4162L4050 |
A4162LX1925 |
A4162LX2532 |
A4162LX3138 |
A4162LX3851 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | |
---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.082 | ø 25.00 mm | ø 20.00 mm | ||
- | 1 | 5 Days | 0.176 | ø 32.00 mm | ø 25.00 mm | ||
- | 1 | 5 Days | 0.23 | ø 40.00 mm | ø 32.00 mm | ||
- | 1 | 5 Days | 0.419 | ø 50.00 mm | ø 40.00 mm | ||
- | 1 | 5 Days | 0.1 | ø 25.40 mm | ø 19.05 mm | ||
- | 1 | 5 Days | 0.15 | ø 31.75 mm | ø 25.40 mm | ||
- | 1 | 5 Days | 0.25 | ø 38.10 mm | ø 31.75 mm | ||
- | 1 | 5 Days | 0.4 | ø 50.80 mm | ø 38.10 mm |
Loading...
Customs tariff weight unit | kg | eClass-5.1 | 21019103 | Manufacturer | SANDVIK COROMANT |
---|---|---|---|---|---|
Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 | Customs tariff country of origin | DE |