Manufacturer part number: 551209008
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Customs tariff weight: 0.004 kg
eClass-5.1: 21019107
Customs tariff article number: 73181558
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
551209008
Customs tariff weight unit | kg | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is SANDVIK Hollow Screw, part number 551209008.
You can find the detail information about specifications and dimensions on part number 551209008.
Part Number |
---|
5512 092-02 |
551208901 |
551209001 |
551209002 |
551209004 |
551209005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | eClass-5.1 | Customs tariff article number |
---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.06 | 21029112 | 73181692 | ||
- | 1 | 5 Days | 0.016 | 21019107 | 73181558 | ||
- | 1 | 5 Days | 0.001 | 21019107 | 82090020 | ||
- | 1 | 5 Days | 0.001 | 21010903 | 73181558 | ||
- | 1 | 5 Days | 0.001 | 21019107 | 73181558 | ||
- | 1 | 5 Days | 0 | 21019107 | 73181558 |